SNAS816C March 2022 – February 2025 LMK5B33216
PRODUCTION DATA
When GPIO1 = 0, the device operates as an I2C client and supports bus rates of 100kHz (standard mode) and 400kHz (fast mode). Slower bus rates can work as long as the other I2C specifications are met.
The five MSBs of the 7-bit I2C address are initialized from the EEPROM at start-up, see EEPROM Programming With the Direct Writes Method or Mixed Method as well as Five MSBs of the I2C Address and the EEPROM Revision Number.
The two LSBs of the I2C address are defined by the SCS_ADD pin state at start-up.
Table 8-13 shows the I2C address options based on the EEPROM default for the five MSBs of the I2C address and the SCS_ADD state.
| 5 MSBs of I2C ADDRESS (FACTORY DEFAULT) | SCS_ADD PIN STATE | 2 LSBs of I2C ADDRESS | I2C ADDRESS |
|---|---|---|---|
| 0x19 | Low | 0 | 0x64 |
| 0x19 | Vmid | 2 | 0x66 |
| 0x19 | High | 1 | 0x65 |
Figure 8-46 shows that the device supports I2C block write and block read register transfers.
Figure 8-46 I2C Block Register Transfers