SNAS816C March 2022 – February 2025 LMK5B33216
PRODUCTION DATA
The LMK5B33216 is a high-performance device. To provide good electrical and thermal performance, TI recommends to design a thermally-enhanced interface between the IC ground or thermal pad and the PCB ground using at least a 6×6 through-hole through pattern connected to multiple PCB ground layers (see Figure 9-7).