SNAS847E November   2023  – October 2025 LMK3H0102

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Interface Specification
  7. Parameter Measurement Information
    1. 6.1 Output Format Configurations
    2. 6.2 Differential Voltage Measurement Terminology
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Device Block-Level Description
      2. 7.3.2 Device Configuration Control
      3. 7.3.3 OTP Mode
      4. 7.3.4 I2C Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Fail-Safe Inputs
      2. 7.4.2 Fractional Output Dividers
        1. 7.4.2.1 FOD Operation
        2. 7.4.2.2 Edge Combiner
        3. 7.4.2.3 Digital State Machine
        4. 7.4.2.4 Spread-Spectrum Clocking
        5. 7.4.2.5 Integer Boundary Spurs
      3. 7.4.3 Output Behavior
        1. 7.4.3.1 Output Format Selection
          1. 7.4.3.1.1 Output Format Types
            1. 7.4.3.1.1.1 LP-HCSL Termination
        2. 7.4.3.2 Output Slew Rate Control
        3. 7.4.3.3 REF_CTRL Operation
      4. 7.4.4 Output Enable
        1. 7.4.4.1 Output Enable Control
        2. 7.4.4.2 Output Enable Polarity
        3. 7.4.4.3 Individual Output Enable
        4. 7.4.4.4 Output Disable Behavior
      5. 7.4.5 Device Default Settings
    5. 7.5 Programming
      1. 7.5.1 I2C Serial Interface
      2. 7.5.2 One-Time Programming Sequence
  9. Device Registers
    1. 8.1 Register Maps
      1. 8.1.1  R0 Register (Address = 0x0) [reset = 0x0861/0x0863]
      2. 8.1.2  R1 Register (Address = 0x1) [reset = 0x5599]
      3. 8.1.3  R2 Register (Address = 0x2) [reset = 0xC28F]
      4. 8.1.4  R3 Register (Address = 0x3) [reset = 0x1801]
      5. 8.1.5  R4 Register (Address = 0x4) [reset = 0x0000]
      6. 8.1.6  R5 Register (Address = 0x5) [reset = 0x0000]
      7. 8.1.7  R6 Register (Address = 0x6) [reset = 0x0AA0]
      8. 8.1.8  R7 Register (Address = 0x7) [reset = 0x6503]
      9. 8.1.9  R8 Register (Address = 0x8) [reset = 0xC28F]
      10. 8.1.10 R9 Register (Address = 0x9) [reset = 0x3166]
      11. 8.1.11 R10 Register (Address = 0xA) [reset = 0x0010]
      12. 8.1.12 R11 Register (Address = 0xB) [reset = 0x0000]
      13. 8.1.13 R12 Register (Address = 0xC) [reset = 0xE800]
      14. 8.1.14 R146 Register (Address = 0x92) [reset = 0x0000]
      15. 8.1.15 R147 Register (Address = 0x93) [reset = 0x0000]
      16. 8.1.16 R148 Register (Address = 0x94) [reset = 0x0000]
      17. 8.1.17 R238 Register (Address = 0xEE) [reset = 0x0000]
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application Block Diagram Examples
      2. 9.2.2 Design Requirements
      3. 9.2.3 Detailed Design Procedure
      4. 9.2.4 Example: Changing Output Frequency
      5. 9.2.5 Crosstalk
      6. 9.2.6 Application Curves
    3. 9.3 Power Supply Recommendations
      1. 9.3.1 Power-Up Sequencing
      2. 9.3.2 Decoupling Power Supply Inputs
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Edge Combiner

Use the edge combiner to generate output frequencies greater than 200MHz. To use the Edge Combiner, set CH0_EDGE_COMB_EN (R3[3]) or CH1_EDGE_COMB_EN (R3[7]) to '1'. When using the edge combiner, both FODs must operate at the same exact frequency (that is, the divide values must match). The device handles this by automatically loading the divider values from FOD0 into FOD1 when either CHx_EDGE_COMB_EN bit is set to a '1'. SSC on FOD0 is not supported when using the edge combiner, and must not be enabled. Either of the FODs can still generate the LVCMOS REF_CLK output.

For proper edge combiner operation, the following conditions must be true:

  • The gain calibration codes for both FODs must be averaged. For example, if DTC1_GAIN_RT = 200, and DTC2_GAIN_RT = 220, then both of these fields must be written to 210. The gain calibration codes are in the protected register space. Unlock the protected registers using R12[7:0] = 0x5B, write only the averaged gain calibration codes, and then lock the protected registers by setting R12[7:0] = 0x00. See R146, R147, and R148 for more information.
  • If the edge combiner is used for OUT1 only, CH0_FOD_SEL (R3[4]) must always be set to '0' (FOD0), regardless of the disable state of OUT0.