SNAS847E November 2023 – October 2025 LMK3H0102
PRODUCTION DATA
When the outputs are disabled, the outputs can be set to a tri-state condition or set to the levels in Table 7-10, determined by OUT0_DISABLE_STATE (R3[5]) for OUT0 and OUT1_DISABLE_STATE (R3[6]) for OUT1.
| Output Format | OUTx_P | OUTx_N |
|---|---|---|
| LP-HCSL | LOW | LOW |
| AC-LVDS(1) | N/A | N/A |
| DC-LVDS(2) | HIGH | LOW |
| LVCMOS, P Only | LOW | LOW |
| LVCMOS, N Only | LOW | LOW |
| LVCMOS, Opposite Phase | HIGH | LOW |
| LVCMOS, In Phase | LOW | LOW |