11 Revision History
Changes from Revision D (March 2025) to Revision E (October 2025)
- Update VDDO_x pin description in Pin Configuration and Functions for split voltage supplyGo
- Added table note clarifying supply current load conditions for
LVCMOS outputs.Go
- Added PPM data to Application Curves
Go
- Updated Power-Up Sequencing for split voltage supplyGo
Changes from Revision C (October 2024) to Revision D (March 2025)
- Added PCIe Gen 7 Go
- Updated PCIe Gen 6 to PCIe Gen 7Go
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added reference to LMK3H0102 Configuration GuideGo
- Updated PCIe compliance to Gen 7 throughout the
documentGo
- Added margin to the following specifications: LP-HCSL high level for
2.5V/3.3V from +/-5% to +/-10%, LP-HCSL duty cycle from 49.9% - 50.3% for 100MHz
/ 48.8% - 50.8% for f ≤ 325MHz / 48.6% - 51.8% for 325MHz < f ≤ 400MHz to 47%
- 53% for all cases, LVDS duty cycle from 49% - 51.1% to 47% - 53%, LVDS 20% to
80% differential rise/fall time maximum increased by 5%, PSNR maximum limits
increased by 5%. No SSC cycle-to-cycle maximum jitter reduced from 150ps to
20ps. Updated PADCAP_x to OUTx_SLEW_RATE for LVDS rise/fall
time.Go
- Updated image for LP-HCSL configuration during PCIe Test to reflect correct device
nameGo
- Added reference to LMK3H0102 Configuration Guide, updated units to latest standards,
added PCIe Gen 7 supportGo
- Clarified behavior for switching OTP pages in OTP ModeGo
- Added clarification on requesting OTP configurations from TIGo
- Updated Programming Sequence image to reflect OTP_AUTOLOAD_DIS = 1 instead of
OTP_AUTOLOAD_DIS = 0Go
- Corrected description of ADC_CLK_N_DIV to show 0x99 instead of
0x9B.Go
- Updated default value of OUT0_SLEW_RATE from 0x3 to 0x0. Updated reset value of R6
from 0x2AA0 to 0x0AA0Go
- Updated default value of REF_CTRL_PIN_FUNC from 0x1 to 0x3. Updated
default value of OUT0_EN from 0x0 to 0x1. Updated default value of OUT1_EN from
0x0 to 0x1.Go
- Updated default value of OUT1_LPHSCL_AMP_SEL from 0x3 to 0x6. Removed extra period
in the description of OUT_FMT_SRC_SEL. Added note that OTP_ID is 1 for the V18
configuration.Go
- Updated default value of R12 from 0x6800 to 0xE800. Updated default value of
I2C_ADDR_LSB_SEL from 0x0 to 0x1.Go
- Updated instances of REF_CLK to REF_CTRL to align with pin names.Go
- Changed REF_CLK frequency from 33MHz to 25MHz to match diagramGo
- Updated instance of CHO_FOD_SEL to CH0_FOD_SEL. Updated REF_CLK to 25MHz in place of
33MHz for example calculation.Go
- Changed "more far away" to "farther away"Go
- Added reference to LMK3H0102 Configuration GuideGo
Changes from Revision B (June 2024) to Revision C (October 2024)
- Changed data sheet status from Advanced Information to Production
DataGo
- Updated the number formatting for tables, figures, and
cross-references throughout the documentGo
Changes from Revision A (December 2023) to Revision B (June 2024)
- Updated the number formatting for tables, figures, and
cross-references throughout the documentGo
Changes from Revision * (November 2023) to Revision A (December 2023)
- Clarified preconfigured SSC options, fixed functional safety
linkGo
- Clarified pin behaviorGo
- Updated the number formatting for tables, figures, and cross-references throughout
the documentGo