SNAS847E November 2023 – October 2025 LMK3H0102
PRODUCTION DATA
This device supports LP-HCSL (both 85Ω and 100Ω internal termination), LVDS, and LVCMOS. For LVCMOS outputs,VDDO can be 1.8V, 2.5V or 3.3V if the VDD is 3.3V. Otherwise, the VDDO must be the same voltage as VDD. When OUT0 and OUT1 use different formats, DC-LVDS and differential LVCMOS are 180 degrees out of phase from all other formats.
| OUT0_FMT / OUT1_FMT | Description |
|---|---|
| 0x0 | LP-HCSL 100Ω Termination |
| 0x1 | LP-HCSL 85Ω Termination |
| 0x2 | AC-coupled LVDS |
| 0x3 | DC-coupled LVDS |
| 0x4 |
LVCMOS enabled on OUTx_P LVCMOS disabled on OUTx_N |
| 0x5 |
LVCMOS disabled on OUTx_P LVCMOS enabled on OUTx_N |
| 0x6 | LVCMOS enabled on OUTx_P LVCMOS enabled on OUTx_N 180 degrees out of phase (1) |
| 0x7 | LVCMOS enabled on OUTx_P LVCMOS enabled on OUTx_N OUTx_P and OUTx_N in phase |
In OTP mode, the FMT_ADDR pin function can be determined by OUT_FMT_SRC_SEL (R9[8]). Table 7-6 describes the output format settings available using the OUT_FMT_SRC_SEL field. If using the FMT_ADDR pin for output format selection, the pin must not be configured for individual output enable.