SNAS855H November 2023 – October 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
| See Note 1 and 2 in Graph Notes table | ||
| NOTE | ||||
|---|---|---|---|---|
| (1) | The typical RMS jitter values in the plots show the total output RMS jitter (JOUT) for each frequency and the source clock RMS jitter (JSOURCE). From these values, the Additive RMS Jitter can be calculated as: JADD = SQRT(JOUT2 – JSOURCE2). | |||
| (2) | JADD at 156.25MHz = SQRT(33.92- 25.82) = 22.0fs | |||