SNAS855H November 2023 – October 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
Find two buffers for PCIe clock fan-out and Ethernet clock fan-out separately. Jitter requirements must be met and space must be minimized.
| PARAMETER | VALUE |
|---|---|
| Number of PCIe clocks | 15 |
| Number of 156.25MHz Ethernet clocks | 7 |
| PCIe architecture | CC (Common Clock) |
| PCIe reference clock slew rate | ≥3.5V/ns |
| PCIe Gen 5 reference clock jitter | 45fs maximum |
| PCIe Gen 5 total jitter | 50fs maximum |
| 156.25MHz reference clock slew rate | ≥3.5V/ns |
| 156.25MHz reference clock jitter (12kHz to 20MHz) | 90fs maximum |
| 156.25MHz total jitter (12kHz to 20MHz) | 100fs maximum |