SNAS855H November 2023 – October 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
There is an option to enable 50Ω internal termination for differential clock input. For LP-HCSL input, disable the internal termination. For HCSL input, enable internal termination if external termination is not provided. The internal termination is disabled by default.