SNAS855H November 2023 – October 2026 LMKDB1102 , LMKDB1104 , LMKDB1108 , LMKDB1112 , LMKDB1120
PRODUCTION DATA
The LMKDB family supports programmable LP-HCSL swings between a range of 600mV to 975mV. All outputs are programmed to the same output swing using the register AMP and AMP_BANKX for both buffer and mux respectively. To program the outputs to the desired swing refer to the Register Maps.