SNAU163C August   2014  – October  2016 FDC1004

 

  1.   FDC1004EVM User's Guide
    1.     Trademarks
    2. 1 Setup
      1. 1.1 FDC1004EVM
      2. 1.2 Input/Output Connector Description
      3. 1.3 HW Setup
    3. 2 Sensing Solutions EVM GUI
      1. 2.1 System Requirements
      2. 2.2 Installation Instructions
      3. 2.3 Starting the GUI
      4. 2.4 Navigating the GUI
      5. 2.5 Connecting the EVM
      6. 2.6 Configuring the EVM Using the Register Page
        1. 2.6.1 Automatically Update GUI Register Values Using Auto-Read
        2. 2.6.2 Manually Update Device Register Values
        3. 2.6.3 Reading Register Values without Auto-Read
        4. 2.6.4 Saving Device Configurations
        5. 2.6.5 Loading Previously Saved Configurations
      7. 2.7 Configuring the EVM Using the Configuration Page
      8. 2.8 Streaming Measurement Data
        1. 2.8.1 Choosing the Graph and Visible Channels
        2. 2.8.2 Logging Data to a File
        3. 2.8.3 Starting and Stopping Data Streaming
        4. 2.8.4 Data Statistics
        5. 2.8.5 Configuring the Graph
        6. 2.8.6 Navigating the Data Streaming Buffer
      9. 2.9 Updating the EVM Firmware
    4. 3 Board Layout
    5. 4 Schematic
  2.   Revision History

System Requirements

The host machine is required for device configuration and data streaming. The following steps are necessary to prepare the EVM for the GUI:

  • The GUI and EVM driver must be installed on a host computer
  • - The EVM must be connected to a full speed USB port (USB 1.0 or above)

The Sensing Solutions EVM GUI supports the following operating systems (both 32-bit and 64-bit):

  • Windows XP
  • Windows 7
  • Windows 8 and 8.1
  • Windows 10