SNAU283 October 2022
TICS Pro saves the state of the selected LMK04368-EP device when exiting the software. Table 4-1 lists the default mode for the software. To ensure a common starting point, go to the Default Configuration menu and select the appropriate device configuration for your device.
| DEFAULT TICS PRO MODE | DEVICE MODE | CLKin FREQUENCY | OSCin FREQUENCY |
|---|---|---|---|
| CLKin1 122.88 MHz, OSCin 122.88 MHz, VCO1 2949.12 MHz | Dual PLL, Internal VCO | 122.88 MHz | 122.88 MHz |
Figure 4-1 Selecting a Default Mode for
the LMK04368-EP Device.