SNAU283 October 2022
| 122.88 MHz VCXO PLL(1) | |||
|---|---|---|---|
| Phase Margin | 50˚ | Kφ (Charge Pump) | 450 µA |
| Loop Bandwidth | 14 Hz | Phase Detector Freq | 1.024 MHz |
| VCO Gain | 2.5 kHz/V | ||
| Reference Clock Frequency | 122.88 MHz | Output Frequency | 122.88 MHz (To PLL 2) |
| Loop Filter Components | LF1_C1 (C31) = 100 nF | LF1_C2 (C14) = 680 nF | LF1_R2 (R44) = 39 kΩ |