SNAU292 August 2023
The LMX1404-EP EVM is an ultra-low additive-jitter RF buffer, divider, and multiplier, with integrated SYSREF generation capability. A separate auxiliary clock divider can be used for FPGAs or other logic ICs. Each RF output (and the logic clock) is paired with a complementary SYSREF output with picosecond-precision delay-tuning capability, and can be operated as a generator (with synchronization capability across multiple devices) or as a repeater.
The EVM can be operated with a 3.3V supply voltage when the onboard LDOs are utilized. The LDOs can be bypassed, in this case the supply voltage is 2.5V.
The EVM contains LMX1404-EP, two LDOs, a microcontroller and an IO expander. LMX1404-EP and the LDOs can support –55ºC to +125ºC operation. For high temperature evaluation, use an USB2ANY dongle to control the EVM.