SNAU292 August 2023
Apply 3.3V to the J23 header. The acceptable supply voltage range is 3.1V to 3.5V, and the board can draw up to 1.3A during operation, so the resistance of the cable is matter. The on-board LDOs have about 40mA ground current for converting 3.3V to 2.5V supply. Furthermore, enabling or disabling various system functions can change the board current by 50% or more.