SNAU292 August 2023
The LMX1404-EP EVM silicon default is buffer mode with all outputs enabled with maximum output power. SPI is disabled in this mode assuming no jumpers are being utilized and neither the IO expander. LOGICLK is also enabled in this mode with a fixed divider value of 128.