Do not make modifications to the
EVM or change the default settings until after the EVM is verified work.
Register readback requires
programming MUXOUT_EN = 1 and MUXOUT_SEL = 1. The GUI also prompts to configure
this register before attempting any readback operation.
The POR current of the LMX1404-EP EVM is approximately 922mA with the LDOs bypassed & 928mA with
LDOs enabled.
Note: Default mode is buffer mode with all outputs
enabled as well as LOGICLK.
The power-down current of the EVM is approximately 11mA with LDOs bypassed and
13mA with LDOs enabled.