SNIS177C March   2013  – May 2025 LMT90

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 LMT90 Transfer Function
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Full-Range Centigrade Temperature Sensor
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Capacitive Loads
        3. 8.2.1.3 Application Curve
    3. 8.3 System Examples
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
      3. 8.5.3 Thermal Considerations
  10. Device and Documentation Support
    1.     Related Documentation
    2. 9.1 Receiving Notification of Documentation Updates
    3. 9.2 Support Resources
    4. 9.3 Trademarks
    5. 9.4 Electrostatic Discharge Caution
    6. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

These specifications apply for +VS = 5V (DC) and ILOAD = 0.5µA, TA = TJ = 25°C (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SENSOR ACCURACY
TACY Temperature accuracy(2) TA = 25°C LMT90 -3 3 °C
TA = TMAX = 125°C -4 4
TA = TMIN = -40°C -4 4
SENSOR OUTPUT
V0°C Output voltage offset at 0°C 500 mV
TC Temperature coefficient (sensor gain) TA = TJ = TMIN to TMAX 9.7 10 10.3
mV/°C


VONL Output Nonlinearity(3) TA = TJ = TMIN to TMAX -0.8 0.8 °C
ZOUT Output impedance TA = TJ = TMIN to TMAX 2000 4000
TON Turn-On Time Legacy chip 5 µs
New chip 30
TLTD Long-term stability and drift(4) TJ = 125°C for 1000 hours ±0.08 °C
POWER SUPPLY
IDD Operating current 4.5V ≤ +VS ≤ 10V Legacy chip 130 μA
New chip 75
TA =  TMIN to TMAX
4.5V ≤ +VS ≤ 10V
Legacy chip 95 180 μA
New chip 52 90
PSR Line regulation(5) TA =  TMIN to TMAX
4.5V ≤ +VS ≤ 10V
-1.2 1.2 mV/V
ΔIDD Change of quiescent current TA =  TMIN to TMAX
4.5V ≤ +VS ≤ 10V
Legacy chip 2 μA
New chip 8
IDD_TEMP Temperature coefficient of quiescent current TA =  TMIN to TMAX
4.5V ≤ +VS ≤ 10V
2 μA/°C
Limits are specified to TI's AOQL (Average Outgoing Quality Level).
Accuracy is defined as the error between the output voltage and 10mv/°C multiplied by case temperature of the device plus 500mV, at specified conditions of voltage, current, and temperature (expressed in °C).
Nonlinearity is defined as the deviation of the output-voltage-versus-temperature curve from the best-fit straight line, over the rated temperature range of the device.
For best long-term stability, any precision circuit provides best results if the unit is aged at a warm temperature, and/or temperature cycled for at least 46 hours before long-term life test begins. This is especially true when a small (Surface-Mount) part is wave-soldered; allow time for stress relaxation to occur. The majority of the drift occurs in the first 1000 hours at elevated temperatures. The drift after 1000 hours does not continue at the first 1000 hour rate.
Regulation is measured at constant junction temperature, using pulse testing with a low duty cycle. Changes in output due to heating effects can be computed by multiplying the internal dissipation by the thermal resistance.