SNLA415 August 2022 DS160PT801
Each component of PCIe communication (except for redrivers) have the following control signals: PERST, WAKE, CLKREQ, and REFCLK. These signals work to generate high-speed signals and communicate with other PCIe devices. Figure 4-1 shows the diagram of PCIe devices with the control signals. This diagram shows that all of the control signals except REFCLK are active low signals.
Figure 4-1 PCIe Control Signals