SNLA494 February   2026 DP83826E , DP83826I , TMS320F28P650DH , TMS320F28P650DK

 

  1.   1
  2.   Summary
  3.   Revision History
  4. 1Overview of EtherCAT and Communication Model
  5. 2EtherCAT Slave Frame Transmission and Diagnostics
    1. 2.1 Frame Processing at EtherCAT Slaves
    2. 2.2 ESC Diagnostics
  6. 3EtherCAT Frame Error Fault Cases and Investigation Methods
    1. 3.1 Frame Error Fault Case
    2. 3.2 Frame Error Investigation Case – Fault Isolation Analysis
      1. 3.2.1 ESC PHY0 or PHY1 Fault Isolation Analysis
      2. 3.2.2 ESC F28P65 and MII Fault Isolation Analysis
    3. 3.3 Frame Error Investigation Case – ESC Fault Investigation Within F28P65
      1. 3.3.1 EtherCAT Clock Configuration Failure Analysis
      2. 3.3.2 Recommendations for EtherCAT Clock Configuration
      3. 3.3.3 Addressing Metastability Issue During Clock Domain Crossing Using DCC
  7. 4Summary
  8. 5References

Frame Processing at EtherCAT Slaves

Figure 2-1 illustrates the frame processing process explained in the official EtherCAT specifications. F28P65 supports only two ports; therefore, Port2 and Port3 are disabled. A frame enters through Port0, passes through the Auto-Forwarder into the EtherCAT processing unit, and then proceeds to Port1. This process continues until the last ESC, and finally, the frame is looped back from Port1 to the Master.

 EtherCAT Frame Transmission ProcessFigure 2-1 EtherCAT Frame Transmission Process