SNLS315I April   2010  – June 2026 LMH0387

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Control Pin Electrical Characteristics
    6. 5.6  Input Mode (Equalizer) DC Electrical Characteristics
    7. 5.7  Output Mode (Cable Driver) DC Electrical Characteristics
    8. 5.8  Input Mode (Equalizer) AC Electrical Characteristics
    9. 5.9  Output Mode (Cable Driver) AC Electrical Characteristics
    10. 5.10 Input Mode (Equalizer) SPI Interface AC Electrical Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Mode (Equalizer) Description
        1. 6.3.1.1 Input Interfacing
        2. 6.3.1.2 Output Interfacing
        3. 6.3.1.3 Carrier Detect (CD)
        4. 6.3.1.4 Carrier Detect Threshold (CDTHRESH)
        5. 6.3.1.5 Auto Sleep
      2. 6.3.2 Output Mode (Cable Driver) Description
        1. 6.3.2.1 Input Interfacing
        2. 6.3.2.2 Output Interfacing
        3. 6.3.2.3 Output Slew Rate Control
        4. 6.3.2.4 Output Enable
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
      1. 6.5.1 Output Mode (Cable Driver)
      2. 6.5.2 Input Mode (Equalizer)
      3. 6.5.3 Input Mode (Equalizer) SPI Register Access
        1. 6.5.3.1 SPI Write
        2. 6.5.3.2 SPI Read
        3. 6.5.3.3 Output Driver Adjustments (Register 01h)
          1. 6.5.3.3.1 Output Swing
          2. 6.5.3.3.2 Offset Voltage
        4. 6.5.3.4 Launch Amplitude Optimization (Register 02h)
          1. 6.5.3.4.1 Coarse Control
          2. 6.5.3.4.2 Fine Control
        5. 6.5.3.5 Cable Length Indicator (CLI) (Register 03h)
      4. 6.5.4 Input Mode (Equalizer) SPI Register Access
        1. 6.5.4.1 General Control (Register 00h)
          1. 6.5.4.1.1 Carrier Detect
          2. 6.5.4.1.2 Mute
          3. 6.5.4.1.3 Sleep Mode
          4. 6.5.4.1.4 Extended 3G Reach Mode
  8. 7 Register Maps
    1. 7.1 SPI Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 General Guidance for Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Layout Guidelines

For information on layout and soldering of the laminate TLGA package, see the AN-1125 Laminate CSP/FBGA application note.

Note:

For a CSP package, it is a general requirement not to have any metal (traces or vias) on the top layer in the area directly underneath the device, other than the footprint. This is intended to provide a flat planar surface for the package.

The ST 424, 292, and 259 standards have stringent requirements for the input and output return loss of receivers and transmitters, which essentially specify how closely they must resemble a 75Ω network. Any non-idealities in the network between the BNC and the LMH0387 degrade the return loss. Take care to minimize impedance discontinuities both for the BNC footprint and for the trace between the BNC and the LMH0387 to verify that the characteristic impedance is 75Ω. Best return loss performance is achieved with the LMH0387 placed closely to the BNC to minimize the trace length between the BNC and the LMH0387's BNC_IO pin. Consider the following PCB recommendations:

  • Place the LMH0387 in close proximity to the BNC.
  • Use surface-mount components, and use the smallest components available. In addition, use the smallest size component pads.
  • Select trace widths that minimize the impedance mismatch between the BNC and the LMH0387.
  • Select a board stack up that supports both 75Ω single-ended traces and 100Ω loosely-coupled differential traces.
  • Maintain symmetry on the complementary signals.
  • Route 100Ω traces uniformly (keep trace widths and trace spacing uniform along the trace).
  • Avoid sharp bends in the signal path; use 45° or radial bends.
  • Place bypass capacitors close to each power pin. Use the shortest path to connect device power and ground pins to the respective power or ground planes.
  • Remove ground plane under input and output components to minimize parasitic capacitance.