SNLS315I April 2010 – June 2026 LMH0387
PRODUCTION DATA
Once the coarse control is set, the equalizer input compensation can be further fine-tuned by bits [6:3] of SPI register 02h. Use these bits to tweak the input gain stage -2% to 60% around the coarse control setting. For typical equalizer operation, change bits [6:3] of SPI register 02h from the default setting of “0000” to the nominal setting of “0110”.