SNLS315I April 2010 – June 2026 LMH0387
PRODUCTION DATA
The Cable Length Indicator (CLI) provides an indication of the length of cable attached to the equalizer input. CLI is accessible through bits [7:3] of SPI register 03h. The 5-bit CLI ranges in decimal value from 0 to 25 (“00000” to “11001” binary) and increases as the cable length is increased. Figure 6-2 shows typical CLI values vs. Belden 1694A cable length. CLI is valid for Belden 1694A cable lengths from 0m to 120m at 2.97Gbps, 0m to 200m at 1.485Gbps, and 0m to 400m at 270Mbps.
Figure 6-2 CLI vs. Belden 1694A Cable
Length