SNLS315I April 2010 – June 2026 LMH0387
PRODUCTION DATA
Use the mute control to manually mute or enable SDO and SDO. Setting this bit to “1” mutes the equalizer outputs by forcing them to logic zero. Setting the mute bit to “0” forces the equalizer outputs to be active.