SNLS315I April   2010  – June 2026 LMH0387

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Control Pin Electrical Characteristics
    6. 5.6  Input Mode (Equalizer) DC Electrical Characteristics
    7. 5.7  Output Mode (Cable Driver) DC Electrical Characteristics
    8. 5.8  Input Mode (Equalizer) AC Electrical Characteristics
    9. 5.9  Output Mode (Cable Driver) AC Electrical Characteristics
    10. 5.10 Input Mode (Equalizer) SPI Interface AC Electrical Characteristics
    11. 5.11 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Mode (Equalizer) Description
        1. 6.3.1.1 Input Interfacing
        2. 6.3.1.2 Output Interfacing
        3. 6.3.1.3 Carrier Detect (CD)
        4. 6.3.1.4 Carrier Detect Threshold (CDTHRESH)
        5. 6.3.1.5 Auto Sleep
      2. 6.3.2 Output Mode (Cable Driver) Description
        1. 6.3.2.1 Input Interfacing
        2. 6.3.2.2 Output Interfacing
        3. 6.3.2.3 Output Slew Rate Control
        4. 6.3.2.4 Output Enable
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
      1. 6.5.1 Output Mode (Cable Driver)
      2. 6.5.2 Input Mode (Equalizer)
      3. 6.5.3 Input Mode (Equalizer) SPI Register Access
        1. 6.5.3.1 SPI Write
        2. 6.5.3.2 SPI Read
        3. 6.5.3.3 Output Driver Adjustments (Register 01h)
          1. 6.5.3.3.1 Output Swing
          2. 6.5.3.3.2 Offset Voltage
        4. 6.5.3.4 Launch Amplitude Optimization (Register 02h)
          1. 6.5.3.4.1 Coarse Control
          2. 6.5.3.4.2 Fine Control
        5. 6.5.3.5 Cable Length Indicator (CLI) (Register 03h)
      4. 6.5.4 Input Mode (Equalizer) SPI Register Access
        1. 6.5.4.1 General Control (Register 00h)
          1. 6.5.4.1.1 Carrier Detect
          2. 6.5.4.1.2 Mute
          3. 6.5.4.1.3 Sleep Mode
          4. 6.5.4.1.4 Extended 3G Reach Mode
  8. 7 Register Maps
    1. 7.1 SPI Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 General Guidance for Applications
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

LMH0387 NPD Package
                    48-Pin TLGA
                    Top View Figure 4-1 NPD Package 48-Pin TLGA Top View
Table 4-1 Pin Functions
PIN I/O, TYPE DESCRIPTION
NAME NO.
AEC+, AEC- 20, 21 I/O, Analog AEC loop filter external capacitor for equalizer (1 µF connected between AEC+ and AEC-).
BNC_IO 8 I/O, Analog Serial digital interface input or output for connection to a BNC. Connect this pin to the BNC through an AC coupling capacitor (nominally 4.7μF).
CD 22 O, LVCMOS Carrier detect for BNC_IO pin.
H = No input signal detected on BNC_IO pin.
L = Input signal detected on BNC_IO pin.
CDTHRESH 23 I, Analog Carrier detect threshold input. Sets the threshold for CD. CDTHRESH can be either unconnected or connected to ground for normal CD operation.
MISO (SPI) 29 O, LVCMOS SPI Master Input / Slave Output. LMH0387 control data transmit.
MOSI (SPI) 39 I, LVCMOS SPI Master Output / Slave Input. LMH0387 control data receive.
RREF 36 I, Analog BNC_IO output driver level control. Connect a resistor (nominally 715Ω) to VCC to set the output voltage swing for the BNC_IO pin.
RSVD 1, 4-7, 9–16, 42, 46-48 N/A Do not connect.
SCK (SPI) 38 I, LVCMOS SPI serial clock input.
SD/HD 44 I, LVCMOS BNC_IO output slew rate control. SD/HD has an internal pulldown.
H = BNC_IO output rise/fall time complies with SMPTE 259M (SD).
L = BNC_IO output rise/fall time complies with SMPTE 424M / 292M (3G/HD).
SDI, SDI 33, 34 I, Analog Serial data differential input for transmitter (cable driver).
SDO, SDO 27, 28 O, LVDS Serial data differential output from receiver (equalizer).
SPI_EN 18 I, LVCMOS SPI register access enable (equalizer). This pin should always be high; it must be pulled high while operating in the input mode and can optionally be pulled high while operating in the output mode. This pin has an internal pulldown.
SS (SPI) 26 I, LVCMOS SPI slave select. This pin has an internal pullup.
TERMRX 17 I, Analog Termination for unused receiver (equalizer) input. This network should consist of a 1µF capacitor followed by a 220Ω resistor to ground.
TERMTX 45 O, Analog Termination for unused transmitter (cable driver) output. This network should consist of a 4.7µF capacitor followed by a 75Ω resistor to ground.
TX_EN 40 I, LVCMOS Transmitter output driver enable. TX_EN has an internal pullup.
H = BNC_IO output driver is enabled.
L = BNC_IO output driver is powered off.
To configure the LMH0387 as a receiver, the BNC_IO output driver must be disabled by tying TX_EN low. To configure the LMH0387 as a transmitter, the output driver must be enabled by tying TX_EN high and the receiver can be powered down using the sleep mode setting through the SPI.
VCCRX 30 Power Positive power supply for receiver (3.3V).
VCCTX 2, 3, 43 Power Positive power supply for transmitter (3.3V).
VEE 19, 24, 25, 31, 32, 35, 37, 41 Power Negative power supply (ground).