SNLS484J February 2015 – June 2026 DP83867CR , DP83867IR
PRODUCTION DATA
In 10Mbps operation, Carrier Sense (CRS) is asserted due to receive activity once valid data is detected via the squelch function. During 100Mbps operation CRS is asserted when a valid link (SD) and two non-contiguous zeros are detected on the line.
For 10 or 100Mbps Half-Duplex operation, CRS is asserted during either packet transmission or reception.
For 10 or 100Mbps Full-Duplex operation, CRS is asserted only due to receive activity.
CRS is deasserted following an end of packet.
The connection diagram for MII is shown in Figure 7-8.
Figure 7-8 MII Connections