11 Revision History
Changes from Revision I (January 2025) to Revision J (June 2026)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Changed all instances of legacy terminology to leader and
followerGo
- Changed TX_D6 HTQFP pin number from 30 to 32Go
- Added number of pin 54 HTQFP to RX_ER / GPIOGo
- Added number of pin 55 HTQFP to COL / GPIOGo
- Updated Start of Frame Detect for IEEE 1588 Time Stamp
sectionGo
- Added 10Base-Te to Speed and Duplex – Priority
resolution sectionGo
- Added link to Time Domain Reflectometry with DP83867
and DP83869 application noteGo
- Added Fast Link Drop (FLD) sectionGo
- Deleted LED_1 (PAP) from 4-Level Strap PinsGo
- Deleted RGZ from RGZ RGMII Transmit Clock Skew
DetailsGo
- Deleted RGZ from RGZ RGMII Receive Clock Skew
DetailsGo
- Updated maximum PHY address supported from 16(<1111>) to
15(<1111>)Go
- Updated Auto-Negotiation Advertisement Register (ANAR)
registerGo
- Updated INT_TST_MODE_1 default and descriptionGo
- Added Viterbi bit 3 field set to 0x3Go
- Added (PAP) to bit 10Go
- Deleted bit 6:4 RESERVED (PAP)Go
- Deleted bit 2:0 RESERVED (PAP)Go
- Deleted (RGZ) from bit 6:4 STRAP_RGMII_CLK_SKEW_TX and bit 2:0
STRAP_RGMII_CLK_SKEW_RXGo
- Updated bit 8 descriptionGo
- Updated default for RGMII Delay Control Register (RGMIIDCTL),
Address 0x0086 bit 7:4 from RGZ: Strap, RQ and PAP: 0111, RW to [7:5] Strap, [4]
0, RWGo
- Updated default for RGMII Delay Control Register (RGMIIDCTL),
Address 0x0086 bit 3:0 from RGZ: Strap, RQ and PAP: 0111, RW to [3:1] Strap, [0]
0, RWGo
- Added Transmitter Control Register
(ANA_LD_DATA_CTRL)Go
- Added DSP Configuration Register 3 (DSP_CFG3)Go
- Added DSP Hybrid Configuration Register 2
(DSP_HYBRID_CFG2)Go
- Added DSP Select Register 0 (DSP_SEL0)Go
- Added DSP Select Register 1 (DSP_SEL1)Go
- Added DSP Select Register 2 (DSP_SEL2)Go
- Added DSP Follower Select Register 0 (DSP_FLR_SEL0)Go
- Added DSP Follower Select Register 3 (DSP_FLR_SEL3)Go
- Added DSP Follower Timing Loop Register 1
(DSP_FLR_TLOOP1)Go
- Added DSP Follower Timing Loop Register 2
(DSP_FLR_TLOOP2)Go
- Added TDR Threshold Configuration Register 1
(TDR_THR_CFG1)Go
- Added TDR Threshold Configuration Register 2
(TDR_THR_CFG2)Go
- Added TDR General Configuration Register 5
(TDR_GEN_CFG5)Go
- Added DSP Leader Step 4 Register (DSP_LDR_STEP4)Go
- Added DSP Follower Step 4 Register (DSP_FLR_STEP4)Go
- Added DSP Follower Step 5 Register (DSP_FLR_STEP5)Go
- Added DSP Follower Step 6&7 Register
(DSP_FLR_STEP67)Go
- Added Mean Square Error Channel A Register (MSE_A)Go
- Added Mean Square Error Channel B Register (MSE_B)Go
- Added Mean Square Error Channel C Register (MSE_C)Go
- Added Mean Square Error Channel D Register (MSE_D)Go
- Deleted magnetics recommendation (NRND) from table note BGo
Changes from Revision H (June 2024) to Revision I (January 2025)
- Updated JTAG_CLK description.Go
- Added clarity to BMSR Register's MF Preamble Suppression descriptionGo