SNLS484J February 2015 – June 2026 DP83867CR , DP83867IR
PRODUCTION DATA
| BIT | BIT NAME | DEFAULT | DESCRIPTION |
|---|---|---|---|
| 15:13 | RESERVED | 000, RO | RESERVED |
| 12 | RESERVED | 1, RO | RESERVED |
| 11:9 | RESERVED | 000, RO | RESERVED |
| 8 | RESERVED | 0, RW | RESERVED |
| 7 | INT_TST_MODE_1 | 1, RW | If RX_CTRL is strapped to mode1/mode2 the PHY goes to internal test mode. Reg 0x6F[8] indicates the test mode entry from the RX_CTRL strap. To overrule this test mode entry, INT_TST_MODE_1 can be set to 0. |
| 6:1 | RESERVED | 001 000, RO | RESERVED |
| 0 | PORT_MIRROR_EN | Strap, RW | Port Mirror Enable: 1 = Enable port mirroring. 0 = Normal operation |