SNLS638C December 2018 – April 2026 DP83825I
PRODUCTION DATA
PCB traces are lossy, and long traces can degrade signal quality. Traces must be kept short as possible. Unless mentioned otherwise, all signal traces must be 50Ω single-ended impedance. Differential traces must be 100Ω differential. Take care to make sure impedance is controlled throughout. Impedance discontinuities cause reflections, leading to emissions and signal integrity issues. Stubs must be avoided on all signal traces, especially differential signal pairs.
Figure 8-5 Differential Signal TracesWithin the differential pairs, trace lengths must be run parallel to each other and matched in length. Matched lengths minimize delay differences, avoiding an increase in common-mode noise and emissions. Length matching is also important for MAC interface connections. All RMII transmit signal trace lengths must match each other, and all RMII receive signal trace lengths must match each other, too.
There must be no crossover or vias on signal path traces. Vias present impedance discontinuities and must be minimized when possible. Route trace pairs on the same layer. Signals on different layers must not cross each other without at least one return path plane between them. Differential pairs must always have a constant coupling distance between them. For convenience and efficiency, TI recommends routing critical signals first (that is, MDI differential pairs, reference clock, and MAC IF traces).