SNLS638C December 2018 – April 2026 DP83825I
PRODUCTION DATA
Registers DAC_CFG_0 (0x30B) and DAC_CFG_1 (0x30C) also function as VOD control registers. This is shown in VOD Configuration Description.
| VoD Change | 0x30B | 0x30C |
|---|---|---|
| 150% |
0x0A00 |
0x0018 |
| 143.75% | 0x0A40 | 0x0017 |
| 137.50% | 0x0A80 | 0x0016 |
| 131.25% | 0x0AC0 | 0x0015 |
| 125% | 0x0B00 | 0x0014 |
| 118.75% | 0x0B40 | 0x0013 |
| 112.50% | 0x0B80 | 0x0012 |
| 106.25% | 0x0BC0 | 0x0011 |
| 100% | 0x0C00 | 0x0010 |
| 93.75% | 0x0C40 | 0x000F |
| 87.50% | 0x0C80 | 0x000E |
| 81.25% | 0x0CC0 | 0x000D |
| 75% | 0x0D00 | 0x000C |
| 68.75% | 0x0D40 | 0x000B |
| 62.50% | 0x0D80 | 0x000A |
| 56.25% | 0x0DC0 | 0x0009 |
| 50% | 0x00E0 | 0x0008 |
|
VOD Change |
0x30E |
|---|---|
|
+2.5% |
Offset_2 |
| +1.25% |
Offset_1 |
|
Default (from 0x30B 0x30C) |
Offset_0 |
| +1.25% | Offset_-1 |
| -2.5% | Offset_-2 |
To calculate Offset_X:
A starting point is change RBIAS to 6.34kΩ and setting VoD to -8% to further improve margins.