SNLS638C December   2018  – April 2026 DP83825I

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     6
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Auto-Negotiation (Speed / Duplex Selection)
      2. 6.3.2  Auto-MDIX Resolution
      3. 6.3.3  Energy Efficient Ethernet
        1. 6.3.3.1 EEE Overview
        2. 6.3.3.2 EEE Negotiation
      4. 6.3.4  EEE for Legacy MACs Not Supporting 802.3az
      5. 6.3.5  Wake-on-LAN Packet Detection
        1. 6.3.5.1 Magic Packet Structure
        2. 6.3.5.2 Magic Packet Example
        3. 6.3.5.3 Wake-on-LAN Configuration and Status
      6. 6.3.6  Low Power Modes
        1. 6.3.6.1 Active Sleep
      7. 6.3.7  IEEE Power Down
      8. 6.3.8  Deep Power Down
      9. 6.3.9  Reduced Media Independent Interface (RMII)
      10. 6.3.10 RMII Repeater Mode
      11. 6.3.11 Serial Management Interface
        1. 6.3.11.1 Extended Register Space Access
        2. 6.3.11.2 Read Operation
        3. 6.3.11.3 Write Operation
      12. 6.3.12 100BASE-TX
        1. 6.3.12.1 100BASE-TX Transmitter
          1. 6.3.12.1.1 Code-Group Encoding and Injection
          2. 6.3.12.1.2 Scrambler
          3. 6.3.12.1.3 NRZ to NRZI Encoder
          4. 6.3.12.1.4 Binary to MLT-3 Converter
        2. 6.3.12.2 100BASE-TX Receiver
      13. 6.3.13 10BASE-Te
        1. 6.3.13.1 Squelch
        2. 6.3.13.2 Normal Link Pulse Detection and Generation
        3. 6.3.13.3 Jabber
        4. 6.3.13.4 Active Link Polarity Detection and Correction
      14. 6.3.14 Loopback Modes
        1. 6.3.14.1 MII Loopback
        2. 6.3.14.2 PCS Loopback
        3. 6.3.14.3 Digital Loopback
        4. 6.3.14.4 Analog Loopback
        5. 6.3.14.5 Reverse Loopback
      15. 6.3.15 BIST Configurations
      16. 6.3.16 Cable Diagnostics
        1. 6.3.16.1 TDR
        2. 6.3.16.2 Fast Link-Drop Functionality
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
      1. 6.5.1 Straps Configuration
        1. 6.5.1.1 Straps for PHY Address
  8. 7 Device Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Clock Requirements
          1. 8.2.1.1.1 Oscillator
          2. 8.2.1.1.2 Crystal
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 RMII Layout Guidelines
        2. 8.2.2.2 MDI Layout Guidelines
        3. 8.2.2.3 TPI Network Circuit
        4. 8.2.2.4 VOD Configuration
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Signal Traces
        2. 8.4.1.2 Return Path
        3. 8.4.1.3 Transformer Layout
          1. 8.4.1.3.1 Transformer Recommendations
        4. 8.4.1.4 Capacitive DC Blocking
        5. 8.4.1.5 Metal Pour
        6. 8.4.1.6 PCB Layer Stacking
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Serial Management Interface

The Serial Management Interface provides access to the DP83825I internal register space for status information and configuration. The SMI is compatible with IEEE 802.3 clause 22. The implemented register set consists of the registers required by the IEEE 802.3 plus several others to provide additional visibility and controllability of the DP83825I.

The SMI includes the management clock (MDC) and the management input/output data pin (MDIO). MDC is sourced by the external management entity, also called Station (STA), and can run at a maximum clock rate of 24MHz. MDC is not expected to be continuous, and can be turned off by the external management entity when the bus is idle.

MDIO is sourced by the external management entity and by the PHY. The data on the MDIO pin is latched on the rising edge of the MDC. MDIO pin requires a pullup resistor (2.2kΩ), which pulls MDIO high during IDLE and turnaround.

Up to 4 PHYs can share a common SMI bus. To distinguish between the PHYs, during power up or hardware reset, the DP83825I latches the Phy_Address[1:0] configuration pins to determine the address.

The management entity must not start an SMI transaction in the first cycle after power up or hardware reset. To maintain valid operation, the SMI bus must remain inactive at least one MDC cycle after reset is deasserted. In normal MDIO transactions, the register address is taken directly from the management-frame reg_addr field, thus allowing direct access to 32 16-bit registers (including those defined in IEEE 802.3 and vendor-specific). The data field is used for both reading and writing. The Start code is indicated by a <01> pattern. This pattern makes sure that the MDIO line transitions from the default idle line state. Turnaround is defined as an idle bit time inserted between the Register Address field and the Data field. To avoid contention during a read transaction, no device can actively drive the MDIO signal during the first bit of turnaround. The addressed DP83825I drives the MDIO with a zero for the second bit of turnaround and follows this with the required data.

For write transactions, the station-management entity writes data to the addressed DP83825I, thus eliminating the requirement for MDIO Turnaround. The turnaround time is filled by the management entity by inserting <10>.

Table 6-2 SMI Protocol
SMI PROTOCOL <idle><start><op code><PHY address><reg addr><turnaround><data><idle>
Read Operation <idle><01><10><AAAAA><RRRRR><Z0><XXXX XXXX XXXX XXXX><idle>
Write Operation <idle><01><01><AAAAA><RRRRR><10><XXXX XXXX XXXX XXXX><idle>