SNLS638C December   2018  â€“ April 2026 DP83825I

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1.     6
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Timing Diagrams
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Auto-Negotiation (Speed / Duplex Selection)
      2. 6.3.2  Auto-MDIX Resolution
      3. 6.3.3  Energy Efficient Ethernet
        1. 6.3.3.1 EEE Overview
        2. 6.3.3.2 EEE Negotiation
      4. 6.3.4  EEE for Legacy MACs Not Supporting 802.3az
      5. 6.3.5  Wake-on-LAN Packet Detection
        1. 6.3.5.1 Magic Packet Structure
        2. 6.3.5.2 Magic Packet Example
        3. 6.3.5.3 Wake-on-LAN Configuration and Status
      6. 6.3.6  Low Power Modes
        1. 6.3.6.1 Active Sleep
      7. 6.3.7  IEEE Power Down
      8. 6.3.8  Deep Power Down
      9. 6.3.9  Reduced Media Independent Interface (RMII)
      10. 6.3.10 RMII Repeater Mode
      11. 6.3.11 Serial Management Interface
        1. 6.3.11.1 Extended Register Space Access
        2. 6.3.11.2 Read Operation
        3. 6.3.11.3 Write Operation
      12. 6.3.12 100BASE-TX
        1. 6.3.12.1 100BASE-TX Transmitter
          1. 6.3.12.1.1 Code-Group Encoding and Injection
          2. 6.3.12.1.2 Scrambler
          3. 6.3.12.1.3 NRZ to NRZI Encoder
          4. 6.3.12.1.4 Binary to MLT-3 Converter
        2. 6.3.12.2 100BASE-TX Receiver
      13. 6.3.13 10BASE-Te
        1. 6.3.13.1 Squelch
        2. 6.3.13.2 Normal Link Pulse Detection and Generation
        3. 6.3.13.3 Jabber
        4. 6.3.13.4 Active Link Polarity Detection and Correction
      14. 6.3.14 Loopback Modes
        1. 6.3.14.1 MII Loopback
        2. 6.3.14.2 PCS Loopback
        3. 6.3.14.3 Digital Loopback
        4. 6.3.14.4 Analog Loopback
        5. 6.3.14.5 Reverse Loopback
      15. 6.3.15 BIST Configurations
      16. 6.3.16 Cable Diagnostics
        1. 6.3.16.1 TDR
        2. 6.3.16.2 Fast Link-Drop Functionality
    4. 6.4 Device Functional Modes
    5. 6.5 Programming
      1. 6.5.1 Straps Configuration
        1. 6.5.1.1 Straps for PHY Address
  8. 7 Device Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Clock Requirements
          1. 8.2.1.1.1 Oscillator
          2. 8.2.1.1.2 Crystal
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 RMII Layout Guidelines
        2. 8.2.2.2 MDI Layout Guidelines
        3. 8.2.2.3 TPI Network Circuit
        4. 8.2.2.4 VOD Configuration
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Signal Traces
        2. 8.4.1.2 Return Path
        3. 8.4.1.3 Transformer Layout
          1. 8.4.1.3.1 Transformer Recommendations
        4. 8.4.1.4 Capacitive DC Blocking
        5. 8.4.1.5 Metal Pour
        6. 8.4.1.6 PCB Layer Stacking
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Reduced Media Independent Interface (RMII)

The DP83825 incorporates the Reduced Media Independent Interface (RMII) as specified in the RMII specification v1.2. The purpose of this interface is to provide a reduced pin count alternative to the IEEE 802.3 MII as specified in Clause 22. Architecturally, the RMII specification provides an additional reconciliation layer on either side of the MII, but can be implemented in the absence of an MII. The offers two types of RMII operations: RMII Follower and RMII Leader. In RMII Leader operation, the DP83825 operates off either a 25MHz CMOS-level oscillator connected to XI pin or a 25MHz crystal connected across XI and XO pins. A 50MHz output clock referenced from DP83825 can be connected to the MAC. In RMII Follower operation, the DP83825 operates off of a 50MHz CMOS-level oscillator connected to the XI pin and shares the same clock as the MAC. Alternatively, in RMII Follower mode, the PHY can run from 50MHz clock provided by the Host MAC.

The RMII specification has the following characteristics:

  • Supports 100BASE-TX and 10BASE-Te.
  • Single clock reference sourced from the MAC to PHY (or from an external source)
  • Provides independent 2-bit wide transmit and receive data paths
  • Uses CMOS signal levels, the same levels as the MII interface

In this mode, data transfers are two bits for every clock cycle using the internal 50MHz reference clock for both transmit and receive paths.

The RMII signals are summarized in Table 6-1:

Table 6-1 RMII Signals
FUNCTION PINS
Receive Data Lines TX_D[1:0]
Transmit Data Lines RX_D[1:0]
Receive Control Signal TX_EN
Transmit Control Signal CRS_DV
DP83825I RMII Follower Signaling Figure 6-2 RMII Follower Signaling
DP83825I RMII Leader Signaling Figure 6-3 RMII Leader Signaling

Data on TX_D[1:0] are latched at the PHY with reference to the clock edges on the XI pin. Data on RX_D[1:0] are latched at the MAC with reference to the same clock edges on the XI pin.

In addition, CRX_DV can be configured as RX_DV signal. This allows for a simpler method of recovering received data without the need to separate RX_DV from the CRS_DV indication.