SNLS729 September 2025 DS160PR410-Q1
PRODUCTION DATA
The GAIN pin can be used to set the overall data-path flat gain (DC and AC) of the DS160PR410-Q1 when the device is in Pin mode. In I2C mode each channel can be independently set. Table 6-2 provides flat gain control configuration settings. In the default recommendation for most systems will be GAIN = L4 (float) that provides flat gain of 0.6dB.
The flat-gain and equalization of the DS160PR410-Q1 must be set such that the output signal swing at DC and high frequency does not exceed the DC and AC linearity ranges of the devices, respectively.
| Pin mode GAIN | I2C Mode flat_gain_2:0 | Flat Gain |
|---|---|---|
| L0 | 0 | −5.6dB |
| L1 | 1 | −3.8dB |
| L2 | 3 | −1.3dB |
| L3 | 7 | +2.5dB |
| L4 (float) | 5 | 0.6dB (default recommendation) |