SNLS729 September 2025 DS160PR410-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Receiver | ||||||
| RLRX-DIFF | Input differential return loss | 50MHz | –27 | dB | ||
| 4.0GHz | –15 | dB | ||||
| 5.0GHz | –15 | dB | ||||
| 8.0GHz | –15 | dB | ||||
| 10.0GHz | –11 | dB | ||||
| RLRX-CM | Input common mode return loss | 50MHz | –22 | dB | ||
| 4.0GHz | –12 | dB | ||||
| 5.0GHz | –11 | dB | ||||
| 8.0GHz | –10 | dB | ||||
| 10.0GHz | –8 | dB | ||||
| XTRX | Receiver-side pair-to-pair isolation | Minimum over 10.0MHz to 10.0GHz range | –50 | dB | ||
| Transmitter | ||||||
| RLTX-DIFF | Output differential return loss | 50.0MHz | –29 | dB | ||
| 4.0GHz | –16 | dB | ||||
| 5.0GHz | –17 | dB | ||||
| 8.0GHz | –20 | dB | ||||
| 10.0GHz | –18 | dB | ||||
| RLTX-CM | Output common mode return loss | 50.0MHz | –16 | dB | ||
| 4.0GHz | –11 | dB | ||||
| 5.0GHz | –10 | dB | ||||
| 8.0GHz | –9 | dB | ||||
| 10.0GHz | –9 | dB | ||||
| XTTX | Transmit-side pair-to-pair isolation | Minimum over 10.0MHz to 10.0GHz range | –46 | dB | ||
| Device Datapath | ||||||
| TPLHD/PHLD | Input-to-output latency (propagation delay) through a data channel | For either low-to-high or high-to-low transition | 100 | ps | ||
| TRJ-DATA | Additive random jitter with data | Jitter through redriver minus the calibration trace. 20Gbps PRBS15. 800mVpp-diff input swing | 70 | fs | ||
| XT | Channel to channel xtalk (between adjacent active channels, FEXT | Minimum over 50.0MHz to 10.0Ghz range, normalized to EQ gain of 0dB | –38 | dB | ||
| LINEARITY-DC | Output DC linearity | 1650 | mVpp | |||
| LINEARITY-AC | Output AC linearity at GAIN = L4 | 8Gbps | 1250 | mVpp | ||
| LINEARITY-AC | Output AC linearity at GAIN = L4 | 16Gbps | 1200 | mVpp | ||
| LINEARITY-AC | Output AC linearity at GAIN = L4 | 20Gbps | 1100 | mVpp | ||