SNLS787 September   2025 TDP2004-Q1

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 DC Electrical Characteristics
    6. 5.6 High Speed Electrical Characteristics
    7. 5.7 SMBUS/I2C Timing Charateristics
    8. 5.8 Typical Characteristics
    9. 5.9 Typical Jitter Characteristics
  7. 6Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 RX Equalization Control Settings
      2. 6.3.2 Flat-Gain
      3. 6.3.3 Cross Point
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
      2. 6.4.2 Standby Mode
    5. 6.5 Programming
      1. 6.5.1 Pin mode
        1. 6.5.1.1 Five-Level Control Inputs
      2. 6.5.2 SMBUS/I2C Register Control Interface
        1. 6.5.2.1 Shared Registers
        2. 6.5.2.2 Channel Registers
      3. 6.5.3 SMBus/I2C Controller Mode Configuration (EEPROM Self Load)
  8. 7Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 DP2.1 Main Link Signal Conditioning
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
      2. 7.2.2 USB-C Cross Point Mux with Signal Conditioner
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. 9Mechanical, Packaging, and Orderable Information

Pin Configuration and Functions

Figure 4-1 RGF Package, 40-Pin VQFN (Top View)
Table 4-1 Pin Functions
PIN TYPE(1) DESCRIPTION
NAME NO.
DONEn 39 O, 3.3V open drain In SMBus/I2C Controller mode:
Indicates the completion of a valid EEPROM register load operation. External pullup resistor such as 4.7kΩ required for operation.
High: External EEPROM load failed or incomplete
Low: External EEPROM load successful and complete
In SMBus/I2C Target/Pin mode:
This output is High-Z. The pin can be left floating.
MODE 17 I, 5-level Sets device control configuration modes. 5-level IO pin as provided in Table 6-3. The pin can be exercised at device power up or in normal operation mode.
L0: Pin mode – device control configuration is done solely by strap pins.
L1: SMBus/I2C Controller mode – device control configuration is read from external EEPROM. When the TDP2004-Q1 finishes reading from the EEPROM successfully, Don En pin is pulled LOW. SMBus/I2C Target operation is available in this mode before, during or after EEPROM reading. Note: during EEPROM reading if the external SMBus/I2C Controller wants to access TDP2004-Q1 registers, the external controller must support arbitration.
L2: SMBus/I2C Target mode – device control configuration is done by an external controller with SMBus/I2C Controller.
L3 and L4 (Float): RESERVED – TI internal test modes.
EQ0 / ADDR0 15 I, 5-level In Pin mode:
Sets receiver linear equalization (CTLE) boost for channels 0-3 as provided in Table 6-1. These pins are sampled at device power up only.
In SMBus/I2C mode:
Sets SMBus / I2C Target address as provided in Table 6-4. These pins are sampled at device power up only.
EQ1 / ADDR1 16 I, 5-level
GAIN / SDA 19 I, 5-level / I/O, 3.3V LVCMOS, open drain In Pin mode:
Flat gain (DC and AC) from the input to the output of the device for channels 0-3. The pin is sampled at device power up only.
In SMBus/I2C mode:
3.3V SMBus/I2C data. External 1kΩ to 5kΩ pullup resistor is required as per SMBus / I2C interface standard.
GND 3, 10, 13, 20, 23, 30, 33, 40, EP G Ground reference for the device.
EP: the Exposed Pad at the bottom of the QFN package, which is used as the GND return for the device. The EP must be connected to one or more ground planes through the low resistance path. A via array provides a low impedance path to GND. The EP also improves thermal dissipation.
PD 38 I, 3.3V LVCMOS 2-level logic controlling the operating state of the redriver. Active in all device control modes. The pin has internal 1MΩ weak pull down resistor.
High: power down for channels 0-3
Low: power up, normal operation for channels 0-3
READ_ENn 14 I, 3.3V LVCMOS In SMBus/I2C Controller mode:
After power up, when the pin is low, the device initiates the SMBus / I2C Controller mode EEPROM read function. When EEPROM read is complete (indicated by assertion of Don En low), this pin can be held low for normal device operation. During the EEPROM load process the signal path of the device is disabled.
In SMBus/I2C Target and Pin modes:
In these modes the pin is not used. The pin can be left floating. The pin has internal 1MΩ weak pull down resistor.
SEL 34 The pin selects the mux configuration.
Low: straight data path – RX[0/1/2/3][P/N] connected to TX[0/1/2/3][P/N] through the redriver.
High: cross data path – RX[0/1/2/3][P/N] connected to TX[1/0/3/2][P/N] through the redriver.
Active in all device control modes. 59kΩ internal pull down.
TEST / SCL 18 I, 5-level / I/O, 3.3V LVCMOS, open drain In Pin mode:
TI test mode. External 1kΩ pull down resistor must be installed.
In SMBus/I2C mode:
3.3V SMBus/I2C clock. External 1kΩ to 5kΩ pullup resistor is required as per SMBus / I2C interface standard.
RX0N 22 I Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 0.
RX0P 21 I Non-inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 0.
RX1N 25 I Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 1.
RX1P 24 I Non-inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 1.
RX2N 29 I Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 2.
RX2P 28 I Non-inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 2.
RX3N 32 I Inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 3.
RX3P 31 I Non-inverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 3.
TX0N 11 O Inverting pin for 100Ω differential driver output. Channel 0.
TX0P 12 O Non-inverting pin for 100Ω differential driver output. Channel 0.
TX1N 8 O Inverting pin for 100Ω differential driver output. Channel 1.
TX1P 9 O Non-inverting pin for 100Ω differential driver output. Channel 1.
TX2N 4 O Inverting pin for 100Ω differential driver output. Channel 2.
TX2P 5 O Non-inverting pin for 100Ω differential driver output. Channel 2.
TX3N 1 O Inverting pin for 100Ω differential driver output. Channel 3.
TX3P 2 O Non-inverting pin for 100Ω differential driver output. Channel 3.
VCC 6, 7, 26, 27 P Power supply pins. VCC = 3.3V ±10%. The VCC pins on this device must be connected through a low-resistance path to the board VCC plane. Install a decoupling capacitor to GND near each VCC pin.
I = input, O = output, P = power, G= ground