SNLU226B February 2018 – April 2021 DS90UB960-Q1
Provided on the DS90UB960-Q1EVM, J1 and J3 are Samtec QSH-type connectors that can be mated with a matching QTH type connector on the top. This Samtec connector provides a means to route CSI-2 signals out of the DS90UB960-Q1. The J1 and J3 corresponds to CSI0 Port and CSI1 Port output connection signals respectively, and includes access to I2C and other miscellaneous GPIO signals. Zero ohm resistor pads are available if a connection to other signals is required. The mating connector part number is QTH-020-01-H-D-DP-A.
There are third party solutions like the HDR-128291-XX breakout board from Samtec which can be used. The HDR- 128291-XX is a breakout board with a mating connector to J1 & J3 and standard SMA male connectors. More info on this breakout board can be obtained from Samtec website. Another third party option is the ZX100 by Zebax Technologies. More information on this board can be obtained from Zebax website.
| Pin # | Signal Name | Pin # | Signal Name | |
|---|---|---|---|---|
| 1 | NC | 2 | EXT_SCL0 (I2C_SCL or I2C_SCL2) | |
| 3 | NC | 4 | EXT_SDA0 (I2C_SDA or I2C_SDA2) | |
| 5 | CSI0_CLK_P | 6 | NC | |
| 7 | CSI0_CLK_N | 8 | NC | |
| 9 | CSI0_D0_P | 10 | EXP_REF_CLK0 (REFCLK) | |
| 11 | CSI0_D0_N | 12 | GND | |
| 13 | CSI0_D1_P | 14 | RESETn_0 (PDB) | |
| 15 | CSI0_D1_N | 16 | GND | |
| 17 | CSI0_D2_P | 18 | SPI_MOSI_0 (GPIO0 or GPIO3) | |
| 19 | CSI0_D2_N | 20 | SPI_SCLK_0 (GPIO1 or GPIO4) | |
| 21 | CSI0_D3_P | 22 | SPI_CSn_0 (GPIO2 or GPIO5) | |
| 23 | CSI0_D3_N | 24 | GND | |
| 25 | NC | 26 | NC | |
| 27 | NC | 28 | NC | |
| 29 | NC | 30 | VDD_3V3 | |
| 31 | NC | 32 | VDD_3V3 | |
| 33 | NC | 34 | VDD_3V3 | |
| 35 | NC | 36 | VDD_3V3 | |
| 37 | NC | 38 | VDD_1V8 | |
| 39 | NC | 40 | VDD_1V8 |
| Pin # | Signal Name | Pin # | Signal Name | |
|---|---|---|---|---|
| 1 | NC | 2 | EXT_SCL1 (I2C_SCL or I2C_SCL2) | |
| 3 | NC | 4 | EXT_SDA1 (I2C_SDA or I2C_SDA2) | |
| 5 | CSI1_CLK_P | 6 | NC | |
| 7 | CSI1_CLK_N | 8 | NC | |
| 9 | CSI1_D0_P | 10 | EXP_REF_CLK1 (REFCLK) | |
| 11 | CSI1_D0_N | 12 | GND | |
| 13 | CSI1_D1_P | 14 | RESETn_1 (PDB) | |
| 15 | CSI1_D1_N | 16 | GND | |
| 17 | CSI1_D2_P | 18 | SPI_MOSI_1 (GPIO0 or GPIO3) | |
| 19 | CSI1_D2_N | 20 | SPI_SCLK_1 (GPIO1 or GPIO4) | |
| 21 | CSI1_D3_P | 22 | SPI_CSn_1 (GPIO2 or GPIO5) | |
| 23 | CSI1_D3_N | 24 | GND | |
| 25 | NC | 26 | NC | |
| 27 | NC | 28 | NC | |
| 29 | NC | 30 | VDD_3V3 | |
| 31 | NC | 32 | VDD_3V3 | |
| 33 | NC | 34 | VDD_3V3 | |
| 35 | NC | 36 | VDD_3V3 | |
| 37 | NC | 38 | VDD_1V8 | |
| 39 | NC | 40 | VDD_1V8 |
| Pin # | Signal Name | Pin # | Signal Name | |
|---|---|---|---|---|
| 1 | NC | 2 | EXP_SCL0 (I2C_SCL or I2C_SCL2) | |
| 3 | NC | 4 | EXP_SDA0 (I2C_SDA or I2C_SDA2) | |
| 5 | CSI0_CLK_P | 6 | NC | |
| 7 | CSI0_CLK_N | 8 | NC | |
| 9 | CSI0_D0_P | 10 | EXP_REF_CLK0 (REFCLK) | |
| 11 | CSI0_D0_N | 12 | GND | |
| 13 | CSI0_D1_P | 14 | RESETn_0 (PDB) | |
| 15 | CSI0_D1_N | 16 | GND | |
| 17 | CSI0_D2_P | 18 | SPI_MOSI_0 (GPIO0 or GPIO3) | |
| 19 | CSI0_D2_N | 20 | SPI_SCLK_0 (GPIO1 or GPIO4) | |
| 21 | CSI0_D3_P | 22 | SPI_CSn_0 (GPIO2 or GPIO5) | |
| 23 | CSI0_D3_N | 24 | GND | |
| 25 | CSI1_CLK_P | 26 | NC | |
| 27 | CSI1_CLK_N | 28 | NC | |
| 29 | CSI1_D0_P | 30 | VDD_3V3 | |
| 31 | CSI1_D0_N | 32 | VDD_3V3 | |
| 33 | CSI1_D1_P | 34 | VDD_3V3 | |
| 35 | CSI1_D1_N | 36 | VDD_3V3 | |
| 37 | NC | 38 | VDD_1V8 | |
| 39 | NC | 40 | VDD_1V8 |
* Remove R7, R9, R11, R12, R15, R16, R17, R19, R21, R22, R25, R27, R31, R33, R35, R37, R40 and R42 for CSI-2 source connected to J1/J3 (Default) *
** Populate R7, R9, R11, R12, R15, R16, R17, R19, R21, R22, R25, R27, R31, R33, R35, R37, R40 and R42 when source connected through J2 **