SNLU226B February   2018  – April 2021

 

  1. 1 Introduction
  2. 2 Features
  3. 3 Application Diagram
  4. 4 Major Components
  5. 5 Quick Start Guide
  6. 6 Board Connections
    1. 6.1 Power Supply
    2. 6.2 Power Over Coax Interface
    3. 6.3 MIPI CSI-2 Output Signals
    4. 6.4 FPD-Link III Signals
    5. 6.5 I2C Interface
    6. 6.6 Control Interface
  7. 7 Enable and Reset
  8. 8 ALP Software Setup
    1. 8.1  System Requirements
    2. 8.2  Download Contents
    3. 8.3  Installation of the ALP Software
    4. 8.4  Startup - Software Description
    5. 8.5  Information Tab
    6. 8.6  Registers Tab
    7. 8.7  Registers Tab - Address 0x00 Selected
    8. 8.8  Registers Tab - Address 0x00 Expanded
    9. 8.9  Scripting Tab
    10. 8.10 Sample ALP Python Script
      1. 8.10.1 Initialization
  9. 9 Troubleshooting ALP Software
    1. 9.1 ALP Loads the Incorrect Profile
    2. 9.2 ALP does not detect the EVM
  10. 10Typical Connection and Test Equipment
  11. 11Termination Device
  12. 12Typical Test Setup
  13. 13Equipment References
  14. 14Cable References
  15. 15Bill of Materials
  16. 16PCB Schematics
  17. 17Board Layout
  18. 18Revision History

Enable and Reset

There are two device enable and reset/power-down options for the EVM.

  • RC timing option: The C57 external capacitor and R78 pull-up resistor connected to the PDB pin ramp time after the device is powered on.
  • External control option: A push-button (S2) or SW1 position 2 is available for the manual control of the PBD signal.