SNLU357 April   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 Programming Options
  10. 4Implementation Results
    1. 4.1 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7Related Documentation
    1. 7.1 Supplemental Content
  14. 8References

Features

  • 100Base-TX, 10Base-Te with Auto-Negotiation and Force Mode
  • Onboard clock and output clock
  • Onboard MSP430 for easy MDIO Register Access
  • Onboard MSP430 for flashing firmware
  • Single supply or external power supply options
  • Status LEDs
  • Fiber Optic transceivers option for MDIO/MDC
  • EMI/EMC Compliance Testing Completed:
    • CISPR 22 Radiated Emissions Class B
    • CISPR 22 Conducted Emissions Class B
    • IEC 61000-4-2 ESD: ±9kV contact, ±15kV air
    • IEC 61000-4-4 EFT: ±4kV