SNLU357 April 2025
The DP83826AEVM is designed to evaluate the functionality and performance of the DP83826A Ethernet physical layer tranciever. The DP83826A EVM supports both 10BASE-Te and 100BASE-TX Ethernet protocols on the media dependent interface through an RJ-45 connection. This EVM is equipped with an onboard MSP430 to enable register access on the DP83826A using USB to MDIO software.