SNLU357 April   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Setup
    3. 2.3 Interfaces
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 Software Installation
    3. 3.3 Programming Options
  10. 4Implementation Results
    1. 4.1 Performance Data and Results
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Known Hardware or Software Issues
    2. 6.2 Trademarks
    3. 6.3 Terminology
  13. 7Related Documentation
    1. 7.1 Supplemental Content
  14. 8References

Bill of Materials (BOM)

Table 5-1 Bill of Materials

Quantity

Designator

Description

Part Number

Manufacturer

1

!PCB1

Printed Circuit Board

Printed Circuit Board

4

C7, C8, C90, C91

CAP, CERM, 36pF, 50V,+/- 5%, C0G/NP0, 0402

CL05C360JB5NNNC

Samsung

2

C9, C12

CAP, CERM, 0.22uF, 16V, +80/-20%, Y5V, 0603

C0603C224Z4VACTU

KEMET

1

C10

CAP, CERM, 0.47uF, 16V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

GCM188R71C474KA55D

Murata

1

C11

CAP, CERM, 4.7uF, 35V, +/- 10%, X5R, 0603

C1608X5R1V475K080AC

TDK

2

C13, C85

CAP, TA, 10uF, 35V, +/- 10%, 0.125 ohm, SMD

TPSD106K035R0125

AVX

7

C14, C15, C16, C47, C49, C57, C65

CAP, CERM, 0.1µF, 10V,+/- 10%, X7R, 0402

C0402C104K8RACTU

2

C17, C83

CAP, CERM, 1000pF, 50V, +/- 5%, C0G/NP0, 0402

C1005NP01H102J050BA

TDK

1

C18

CAP, AL, 100uF, 50V, +/- 20%, SMD

EMVE500ADA101MHA0G

Chemi-Con

2

C19, C21

CAP, CERM, 4.7uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 1210

CGA6P3X7R1H475K250AB

TDK

2

C20, C22

CAP, CERM, 0.22uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E3X7R1H224K080AB

TDK

1

C23

CAP, CERM, 0.1uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402

GCM155R71H104KE02D

Murata

1

C24

CAP, CERM, 22uF, 16V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210

CGA6P1X7R1C226M250AC

TDK

1

C25

CAP, CERM, 10uF, 25V, +/- 20%, X7R, AEC-Q200 Grade 1, 1210

CGA6P1X7R1E106M250AC

TDK

1

C26

CAP, CERM, 1uF, 35V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E1X7R1V105K080AC

TDK

4

C27, C28, C29, C30

CAP, CERM, 22µF, 25V,+/- 10%, X7R, AEC-Q200 Grade 1, 1210

TMK325B7226KMHP

2

C31, C37

CAP, CERM, 1uF, 35V, +/- 20%, X5R, 0402

GRM155R6YA105ME11D

Murata

4

C32, C35, C38, C41

CAP, CERM, 10uF, 35V, +/- 20%, X5R, 0603

GRM188R6YA106MA73D

Murata

4

C33, C34, C39, C40

CAP, CERM, 2.2uF, 16V, +/- 10%, X6S, 0402

GRM155C81C225KE11D

Murata

2

C36, C42

CAP, CERM, 470pF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402

GCM155R71H471KA37D

Murata

2

C43, C44

CAP, CERM, 22pF, 50V, +/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0603

CGA3E2C0G1H220J080AA

TDK

2

C46, C56

CAP, CERM, 2000pF, 50V, +/- 5%, C0G/NP0, 0603

GRM1885C1H202JA01D

Murata

2

C48, C50

CAP, CERM, 10uF, 6.3V, +/- 20%, X5R, 0402

CL05A106MQ5NUNC

Samsung

2

C51, C53

CAP, CERM, 0.01uF, 16V, +/- 10%, X7R, 0402

885012205031

Wurth Elektronik

2

C52, C54

CAP, CERM, 1uF, 6.3V,+/- 10%, X7R, 0402

GRM155R70J105KA12D

Murata

2

C58, C59

CAP, CERM, 1000pF, 2000V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206

C1206C102KGRACAUTO

KEMET

2

C61, C63

CAP, CERM, 4700pF, 2000V, +/- 10%, X7R, 1812

1812GC472KAT1A

AVX

1

C64

CAP, TA, 4.7uF, 35V, +/- 10%, 1.3 ohm, SMD

293D475X9035D2TE3

Vishay/Sprague

6

C66, C67, C68, C69, C72, C73

CAP, CERM, 22pF, 50V,+/- 5%, C0G/NP0, 0402

C1005NP01H220J050BA

TDK

4

C70, C71, C75, C76

CAP, CERM, 10pF, 50V, +/- 5%, C0G/NP0, 0603

CGA3E2NP01H100D080AA

TDK

5

C74, C77, C78, C86, C87

CAP, CERM, 0.1µF, 16V,+/- 10%, X7R, 0402

CL05B104KO5NNNC

Walsin

2

C79, C80

CAP, CERM, 33pF, 50V,+/- 5%, C0G/NP0, AEC-Q200 Grade 1, 0402

GCM1555C1H330JA16D

Murata

2

C81, C84

CAP, CERM, 0.22µF, 50V,+/- 10%, X5R, 0603

CL10A224KB8NNNC

Samsung

1

C82

CAP, CERM, 0.47uF, 50V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

CGA3E3X7R1H474K080AB

TDK

1

C88

Chip Multilayer Ceramic Capacitors for General Purpose, 0402, 2.2uF, X7R, 15%, 10%, 10V

GRM155Z71A225KE01D

Murata

2

D1, D6

LED, Rg, SMD

HSMF-C165

Avago

3

D2, D3, D7

Diode, Schottky, 60V, 1A, AEC-Q101, SMA

NRVBA160NT3G

ON Semiconductor

1

D4

LED, Orange, SMD

APHHS1005SECK

7

D5, LD1, LD2, LD3, LD4, LD5, LD6

LED, Green, SMD

QTLP630C4TR/FC17-21SYGC/S530-E2/TR8

Everlight

1

F1

Fuse, 3A, 63VAC/VDC, SMD

3402.0014.11

Schurter

3

H1, H2, H3

Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead

NY PMS 440 0025 PH

B&F Fastener

4

H5, H6, H7, H8

Standoff, Hex, 1"L #4-40 Nylon

1902E

2

J3, J20

Header, 100mil, 2x2, Gold, TH

TSW-102-07-G-D

3

J4, J5, J24

Terminal, Turret, TH, Double

1502-2

5

J6, J7, J8, J9, J23

Header, 100mil, 2x1, Tin, TH

PEC02SAAN

4

J10, J11, J12, J13

Header, 1x1, Tin, TH

PEC01SAAN

1

J14

Receptacle, 0.8mm, 30x2, Tin, Edge mount

ERM8-030-01-L-D-EM2-TR

2

J15, J21

Standard Banana Jack, Uninsulated, 5.5mm

575-4

Keystone Electronics

1

J17

RJ45, No LED, tab up, R/A, TH

1-406541-1

1

J18

Receptacle, 0.8mm, 30x2, Gold, Edge Mount

ERF8-030-01-L-D-EM2-TR

1

J19

Connector, Receptacle, Micro-USB Type AB, R/A, Bottom Mount SMT

475890001

1

J22

Header, 2.54mm, 21x3, Gold, TH

HTSW-121-07-G-T

Samtec

1

L1

Inductor, Shielded, Ferrite, 10 uH, 2.75A, 0.128 ohm, SMD

SRP5030T-100M

2

R12, R26

RES, 24.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW060324K9FKEA

Vishay/Dale

2

R13, R23

RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04020000Z0ED

Vishay / Dale

5

R14, R15, R16, R17, R49

RES, 470, 5%, 0.05 W, 0201

RC0201JR-07470RL

15

R18, R19, R37, R40, R78, R96, R97, R98, R99, R100, R101, R102, R103, R104, R108

RES, 0, 5%, 0.05 W, 0201

CRCW02010000Z0ED

Vishay / Dale

2

R20, R77

RES, 1.40 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04021K40FKED

Vishay / Dale

2

R21, R81

RES, 1.00M, 1%, 0.063W, AEC-Q200 Grade 0, 0402

CRCW04021M00FKED

3

R22, R79, R93

RES, 47 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040247K0JNED

Vishay / Dale

1

R24

RES, 0, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

RMCF0603ZT0R00

Stackpole Electronics Inc

1

R25

RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW0603100KFKEA

Vishay/Dale

2

R27, R32

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

ERJ-3GEY0R00V

Panasonic

2

R28, R33

RES, 100 k, 0.5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402100KDHEDP

8

R29, R34, R53, R55, R57, R58, R86, R87

RES, 470, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402470RJNED

Vishay / Dale

2

R31, R36

RES, 165 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402165KFKED

Vishay / Dale

3

R38, R94, R95

RES, 0, 5%, 0.063 W, 0402

RC0402JR-070RL

Yageo America

2

R41, R88

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603

CRCW06030000Z0EA

Vishay-Dale

4

R43, R44, R45, R46

RES, 75.0, 1%, 0.125 W, AEC-Q200 Grade 0, 0805

CRCW080575R0FKEA

Vishay

1

R47

RES, 2.2 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04022K20JNED

Vishay / Dale

1

R48

RES, 6.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04026K49FKED

0

R50

RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 0201

ERJ-1GN0R00C

1

R51

RES, 10M, 1%, 0.5W, 2010

HVC2010-10MFT3

TT Electronics/IRC

4

R52, R111, R112, R113

0 Ohms Jumper Chip Resistor 0402 (1005 Metric) Metal Element

5113

Keystone Electronics

5

R54, R56, R59, R60, R115

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

RMCF0402FT1K50

2

R61, R106

RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW04021K50FKED

Vishay / Dale

1

R62

RES, 10 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040210K0JNED

Vishay / Dale

4

R63, R66, R76, R80

RES, 27, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040227R0JNED

Vishay / Dale

6

R64, R65, R67, R68, R71, R72

RES, 22, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040222R0JNED

Vishay / Dale

8

R69, R70, R73, R74, R82, R83, R84, R85

RES, 15.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040215K0FKED

Vishay / Dale

1

R75

RES, 33, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW040233R0JNED

Vishay / Dale

1

R89

RES, 240 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402240KJNED

2

R90, R92

RES, 220 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402220KJNED

1

R91

RES, 150 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402

CRCW0402150KJNED

2

R109, R110

RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0402

ERJ-2GE0R00X

Panasonic

1

S1

Switch, Slide, SPST 4 poles, SMT

218-4LPST

CTS Electrocomponents

2

S2, S3

Switch, Normally open, 2.3N force, 200k operations, SMD

KSR221GLFS

C&K Components

4

SH-J1, SH-J2, SH-J3, SH-J4

Single Operation 2.54mm Pitch Open Top Jumper Socket

M7582-05

1

T2

Transformer, 350 uH, SMT

HX1188FNLT

Pulse Engineering

2

U7, U9

1-ch, 2:1 general-purpose analog multiplexer with 1.8V logic control, DCK0006A (SOT-SC70-6)

TMUX1219DCKR

1

U8

25MHz Mixed Signal Microcontroller with 128 KB Flash, 8192 B SRAM and 63 GPIOs, -40 to 85 degC, 80-pin QFP (PN), Green (RoHS & no Sb/Br)

MSP430F5529IPN

1

U10

3.8V to 36V 2A Synchronous Step-Down Voltage Regulator, RNX0012B (VQFN-HR-12)

LMR33620ARNXT

2

U11, U12

Single Output Low Noise LDO, 500mA, Adjustable 1.3 to 6.5V Output, 2.5 to 16V Input, 8-pin SOIC (D), -40 to 125°C, Green (RoHS & no Sb/Br)

TL5209DR

1

U13

4-Channel Ultra-Low-Capacitance IEC ESD Protection Diode, DQA0010A (USON-10)

TPD4E05U06DQAR

Texas Instruments

1

U14

Deterministic, Low-Latency, Low-Power, 10/100 Mbps, Industrial Ethernet PHY

DP83826A

Texas Instruments

1

U15

4-Port Full-Speed USB Hub, 3.3V, -40 to 85 degC, 32-Pin QFN (RHB), Green (RoHS & no Sb/Br)

TUSB2046BIRHBT

1

U16

16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64)

MSP430F5528IRGCR

Texas Instruments

1

XF1

FUSE HLDR CARTRIDGE 125V 5A SMD

0031.7701.11

1

XTAL1

Crystal, 25MHz, 20ppm, AEC-Q200 Grade 1, SMD

ECS-250-12-33Q-JES-TR

2

Y1, Y3

Crystal, 24MHz, 20pF, SMD

ECS-240-20-33-DU-TR

ECS Inc.

1

Y2

Resonator, 6MHz, 15pF SMD

CSTCR6M00G53Z-R0

Murata