SNLU357 April 2025
| TEST CASES | APPLICATIONS | HOW TO USE |
|---|---|---|
| MII/RMII to Copper | Perform IEEE and UNH compliance testing | Using onboard MSP430 and software. |
| Run EMI/EMC Test on EVM | Use internal PRBS and loopback. Onboard MSP430 can be used for register access. | |
| Measure Power Dissipation | Connect external power supplies. | |
| 50MHz output clock | Optional Clock out SMA | |
| MDI (Reverse) Loopback | Data received by the PHY can be looped back through the MDI interface without needing a MAC. | Use onboard MSP430 to enable loopback. |
| Low Power modes | Demonstrate Sleep and Power down mode | Use onboard MSP430 to activate low power mode |