SNOAAA8 April   2025 LM74610-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 What is MLPE
    2. 1.2 Why, When, Where Needs MLPE
    3. 1.3 What is Solar Power Optimizer
    4. 1.4 Solar Power Optimizer Working Principle
    5. 1.5 Output Bypass Function of Solar Power Optimizer
  5. 2Traditional Designs of the Bypass Circuit
    1. 2.1 Design 1 - Using P-N Junction Diode or Schottky Diode
    2. 2.2 Design 2 - Using MOSFET
  6. 3New Design of the Bypass Circuit
    1. 3.1 Requirements on Bypass Circuit
    2. 3.2 Using Ideal Diode Controller LM746x0-Q1
    3. 3.3 Challenges of Using Ideal Diode Controller
    4. 3.4 Working Principle of LM746x0-Q1 Reverse Voltage Range Extension
  7. 4Bench Test and Result
  8. 5Summary
  9. 6References

What is MLPE

MLPE are devices that can be incorporated into solar PV system to improve power yield performance in certain conditions, especially where shade is present, and achieve some other system benefits.

MLPE were once costly specialty products, but have made great strides in the last decade and have become one of the fastest growing market segments in the solar industry.

MLPE includes Micro-Inverter and Solar Power Optimizer. The Micro-Inverter and Solar Power Optimizer perform some of the same functions (such as MPPT) as a string inverter or central inverter, but are typically coupled to just one (or a few) PV panels rather than many (PV String), and offer additional features.

For example, MLPE is an extra layer of MPPT at the per-panel level. This is in contrast to MPPT in string inverter that is connected per string of multiple panels.