SNOS751F April   2000  – June 2026 LM6132 , LM6134

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information LM6132
    5. 5.5  Thermal Information LM6134
    6. 5.6  Electrical Characteristics: VS = 5V
    7. 5.7  Electrical Characteristics: VS = 2.7V
    8. 5.8  Electrical Characteristics: VS = 24V
    9. 5.9  Typical Characteristics
    10. 5.10 Old Versus New Die Comparison
  7. 6Application and Implementation
    1. 6.1 Application Information
    2. 6.2 Typical Applications
      1. 6.2.1 Three Op Amp Instrumentation Amp with Rail-to-Rail Input and Output
      2. 6.2.2 Flat Panel Display Buffering
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The LM6132 and LM6134 (LM613x) provide new levels of speed versus power performance in applications where low-voltage supplies or power limitations previously made compromise necessary. With only 360μA/amp supply current, the 10MHz gain-bandwidth of this device supports new portable applications where higher power devices unacceptably drain battery life.

The LM613x can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common-mode voltage range. The rail-to-rail output swing capability provides the maximum possible dynamic range at the output. This feature is particularly important when operating on low supply voltages. The LM613x also drives large capacitive loads without oscillating.

Operating on supplies from 2.7V to over 24V, the LM6132x are excellent for a very wide range of applications, from battery-operated systems with large bandwidth requirements to high-speed instrumentation.

Device Information
PART NUMBER CHANNEL COUNT PACKAGE(1) BODY SIZE
LM6132 Dual D (SOIC, 8) 4.90mm × 3.91mm
P (PDIP, 8) 9.81mm × 6.35mm
LM6134 Quad D (SOIC, 14) 8.65mm × 3.91mm
NFF (PDIP, 14) 19.177mm × 6.35mm
For more information, see Section 9.
LM6132 LM6134 Functional Block DiagramFunctional Block Diagram