SNOS751F April   2000  – June 2026 LM6132 , LM6134

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information LM6132
    5. 5.5  Thermal Information LM6134
    6. 5.6  Electrical Characteristics: VS = 5V
    7. 5.7  Electrical Characteristics: VS = 2.7V
    8. 5.8  Electrical Characteristics: VS = 24V
    9. 5.9  Typical Characteristics
    10. 5.10 Old Versus New Die Comparison
  7. 6Application and Implementation
    1. 6.1 Application Information
    2. 6.2 Typical Applications
      1. 6.2.1 Three Op Amp Instrumentation Amp with Rail-to-Rail Input and Output
      2. 6.2.2 Flat Panel Display Buffering
  8. 7Device and Documentation Support
    1. 7.1 Receiving Notification of Documentation Updates
    2. 7.2 Support Resources
    3. 7.3 Trademarks
    4. 7.4 Electrostatic Discharge Caution
    5. 7.5 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Electrical Characteristics: VS = 5V

For V+ = 5.0V, V– = 0V, RL > 1MΩ connected to VS / 2, VCM = V+ / 2, and VO = V+ / 2, at TA = 25°C, unless otherwise noted.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
OFFSET VOLTAGE
VOS Input offset voltage LM6132AI, LM6134AI 0.25 2 mV
TA = –40°C to 85°C 4
LM6132BI, LM6134BI 0.25 6
TA = –40°C to 85°C 8
dVOS/dT Input offset voltage drift TA = –40°C to 85°C 5 µV/℃
PSRR Input offset voltage versus power supply 2.5V ≤ |VS| ≤ 12V,
LM6132AI, LM6134AI
78 82 dB
TA = –40°C to 85°C 75
2.5V ≤ |VS| ≤ 12V,
LM6132BI, LM6134BI
78 82
TA = –40°C to 85°C 75
INPUT BIAS CURRENT
IB Input bias current 0V ≤ VCM ≤ 5V,
LM6132AI, LM6134AI
110 140 nA
TA = –40°C to 85°C 300
0V ≤ VCM ≤ 5V,
LM6132BI, LM6134BI
110 180
TA = –40°C to 85°C 350
IOS Input offset current LM6132AI, LM6134AI 3.4 30 nA
TA = –40°C to 85°C 50
LM6132BI, LM6134BI 3.4 30
TA = –40°C to 85°C 50
INPUT VOLTAGE
VCM Common-mode input voltage range – 0.25 5.25 V
TA = –40°C to 85°C 0 5 V
CMRR Common-mode rejection ratio 0V ≤ VCM ≤ 4V,
LM6132AI, LM6134AI
75 100 dB
TA = –40°C to 85°C 70
0V ≤ VCM ≤ 4V,
LM6132BI, LM6134BI
75 100
TA = –40°C to 85°C 70
0V ≤ VCM ≤ 5V,
LM6132AI, LM6134AI
60 100
TA = –40°C to 85°C 55
0V ≤ VCM ≤ 5V,
LM6132BI, LM6134BI
60 100
TA = –40°C to 85°C 55
INPUT IMPEDANCE
RIN Common-mode input resistance 104 MΩ
OPEN-LOOP GAIN
AOL Open-loop voltage gain RL = 10kΩ,
LM6132AI, LM6134AI
25 100 V/mV
TA = –40°C to 85°C 8
RL = 10kΩ,
LM6132BI, LM6134BI
15 100
TA = –40°C to 85°C 6
NOISE
eN Input voltage noise density f = 1kHz 27   nV/√Hz
iN Input current noise density f = 1kHz   0.18   pA/√Hz
FREQUENCY RESPONSE
GBW Gain-bandwidth product f = 20kHz 7.4 10 MHz
TA = –40°C to 85°C 7
SR Slew rate VS = 12V, VSTEP = 8V, RS < 1kΩ 8 14 V/μs
TA = –40°C to 85°C 7
PM Phase margin RL = 10 kΩ 33 °
GM Gain margin RL = 10 kΩ 10 dB
OUTPUT
VO Voltage output swing RL = 100kΩ,
From positive rail
  30 40 mV
TA = –40°C to 85°C 70
RL = 100kΩ,
From negative rail
  30 35
TA = –40°C to 85°C 50
RL = 10kΩ,
From positive rail
48 60
TA = –40°C to 85°C 150
RL = 10kΩ,
From negative rail
32 70
TA = –40°C to 85°C 90
RL = 5kΩ,
From positive rail
77 100
TA = –40°C to 85°C 150
RL = 5kΩ,
From negative rail
  51 95
TA = –40°C to 85°C 120
ISC Short-circuit current Sourcing, LM6132A 2 4 mA
TA = –40°C to 85°C 2
Sourcing, LM6132B 2 4
TA = –40°C to 85°C 1
Sinking, LM6132A 1.8 3.5
TA = –40°C to 85°C 1.8
Sinking, LM6132B 1.8 3.5
TA = –40°C to 85°C 1
Sourcing, LM6134A 2 3
TA = –40°C to 85°C 1.6
Sourcing, LM6134B 2 3
TA = –40°C to 85°C 1
Sinking, LM6134A 1.8 3.5
TA = –40°C to 85°C 1.3
Sinking, LM6134B 1.8 3.5
TA = –40°C to 85°C 1
POWER SUPPLY
IQ Quiescent current per amplifier LM6132AI, LM6134AI 360 400 µA
TA = –40°C to 85°C 450
LM6132BI, LM6134BI 360 400 µA
TA = –40°C to 85°C 450 µA