SNOSAR2I September   2008  – June 2026 LMP8601-Q1 , LMP8602-Q1 , LMP8603-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: Vs = 3.3V
    6. 5.6 Electrical Characteristics: Vs = 5V
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Theory of Operation
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Offset Input Pin
      2. 6.3.2 Additional Second-Order Low-Pass Filter
    4. 6.4 Device Functional Modes
      1. 6.4.1 Gain Adjustment
        1. 6.4.1.1 Reducing Gain
        2. 6.4.1.2 Increasing Gain
      2. 6.4.2 Driving Switched Capacitive Loads
  8. 7 Application and Implementation
    1. 7.1 Typical Applications
      1. 7.1.1 High-Side, Current-Sensing Application
        1. 7.1.1.1 Design Requirements
        2. 7.1.1.2 Detailed Design Procedure
        3. 7.1.1.3 Application Curve
      2. 7.1.2 Low-Side, Current-Sensing Application
      3. 7.1.3 Battery Current Monitor Application
      4. 7.1.4 Advanced Battery Charger Application
      5. 7.1.5 Current Loop Receiver Application
      6. 7.1.6 Power Supply Recommendations
      7. 7.1.7 Layout
        1. 7.1.7.1 Layout Guidelines
        2. 7.1.7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
      2. 8.2.2 Related Links
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Driving Switched Capacitive Loads

Some ADCs load the signal source with a sample and hold capacitor. The capacitor can be discharged prior to being connected to the signal source. If the LMP860x-Q1 are driving such ADCs, the sudden current that is delivered when the sampling occurs can disturb the output signal. This effect is simulated with the circuit shown in Figure 6-4 where the output is to a capacitor that is driven by a rail-to-rail square wave.

LMP8601-Q1 LMP8602-Q1 LMP8603-Q1 Driving Switched Capacitive LoadFigure 6-4 Driving Switched Capacitive Load

This circuit simulates the switched connection of a discharged capacitor to the LMP860x-Q1 output. The resulting VOUT disturbance signals are shown in Figure 6-5 and Figure 6-6.

LMP8601-Q1 LMP8602-Q1 LMP8603-Q1 Capacitive Load Response at 3.3VFigure 6-5 Capacitive Load Response at 3.3V
LMP8601-Q1 LMP8602-Q1 LMP8603-Q1 Capacitive Load Response at 5.0VFigure 6-6 Capacitive Load Response at 5.0V

These figures can be used to estimate the disturbance that is caused when driving a switched capacitive load. To minimize the error signal introduced by the sampling that occurs on the ADC input, place an additional RC filter between the LMP860x-Q1 and the ADC, as illustrated in Figure 6-7.

LMP8601-Q1 LMP8602-Q1 LMP8603-Q1 Reduce Error When Driving ADCsFigure 6-7 Reduce Error When Driving ADCs

The external capacitor absorbs the charge that flows when the ADC sampling capacitor is connected. The external capacitor must be much larger than the sample-and-hold capacitor at the input of the ADC, and the RC time constant of the external filter must be such that the speed of the system is not affected.