SNOSAR2I September   2008  – June 2026 LMP8601-Q1 , LMP8602-Q1 , LMP8603-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: Vs = 3.3V
    6. 5.6 Electrical Characteristics: Vs = 5V
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Theory of Operation
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Offset Input Pin
      2. 6.3.2 Additional Second-Order Low-Pass Filter
    4. 6.4 Device Functional Modes
      1. 6.4.1 Gain Adjustment
        1. 6.4.1.1 Reducing Gain
        2. 6.4.1.2 Increasing Gain
      2. 6.4.2 Driving Switched Capacitive Loads
  8. 7 Application and Implementation
    1. 7.1 Typical Applications
      1. 7.1.1 High-Side, Current-Sensing Application
        1. 7.1.1.1 Design Requirements
        2. 7.1.1.2 Detailed Design Procedure
        3. 7.1.1.3 Application Curve
      2. 7.1.2 Low-Side, Current-Sensing Application
      3. 7.1.3 Battery Current Monitor Application
      4. 7.1.4 Advanced Battery Charger Application
      5. 7.1.5 Current Loop Receiver Application
      6. 7.1.6 Power Supply Recommendations
      7. 7.1.7 Layout
        1. 7.1.7.1 Layout Guidelines
        2. 7.1.7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
      2. 8.2.2 Related Links
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Additional Second-Order Low-Pass Filter

The LMP86x1-Q1 have a third-order Butterworth lowpass characteristic with a typical bandwidth of 60kHz integrated in the preamplifier stage. The bandwidth of the output buffer can be reduced by adding a capacitor on the A1 pin to create a first-order low-pass filter with a time constant determined by the 100kΩ internal resistor and the external filter capacitor.

Creating an additional second-order is also possible, Sallen-Key, low-pass filter by adding external components R2, C1 and C2. Together with the internal 100kΩ resistor R1 as illustrated in Figure 6-1, this circuit creates a second-order, low-pass filter characteristic.

LMP8601-Q1 LMP8602-Q1 LMP8603-Q1 Second-Order
                                        Low-Pass Filter
NOTE: K1 = 10; K2 = 2 for LMP8601-Q1; 5 for LMP8602-Q1; or 10 for LMP8603-Q1.
Figure 6-1 Second-Order Low-Pass Filter

When the corner frequency of the additional filter is much lower than 60kHz, the transfer function of the described amplifier can be written as:

Equation 1. H s = K 1 × K 2 1 R 1 R 2 C 1 C 2 S 2 + s × 1 R 1 C 2 + 1 R 2 C 2 + 1 - K 2 R 2 C 1 + 1 R 1 R 2 C 1 C 2

where

  • K1 equals the gain of the preamplifier and K2 that of the buffer amplifier.

Equation 1 can be written in the normalized frequency response for a second-order lowpass filter:

Equation 2. G j ω = K 1 × K 2 (j ω) 2 ω 0 2 + j ω Q ω 0 + 1

The cutoff frequency ωo in rad/sec (divide by 2π to get the cut-off frequency in Hz) is given by:

Equation 3. ω 0 = 1 R 1 R 2 C 1 C 2

and the quality factor of the filter is given by:

Equation 4. Q = R 1 R 2 C 1 C 2 R 1 C 1 + R 2 C 1 + 1 - K 2 × R 1 C 2

With K2 = 2x, Equation 4 transforms results in:

Equation 5. Q = R 1 R 2 C 1 C 2 R 1 C 1 + R 2 C 1 - R 1 C 2

For any filter gain K > 1x, the design procedure can be very simple if the two capacitors are chosen to in a certain ratio.

Equation 6. C 2 = C 1 K 2 - 1

Inserting this in Equation 4 for Q results in:

Equation 7. Q = R 1 R 2 C 1 2 K 2 - 1 R 1 C 1 + R 2 C 1 - K 2 - 1 R 1 C 1 K 2 - 1

Which results in:

Equation 8. Q = R 1 R 2 C 1 2 K 2 - 1 C 1 R 2 = R 1 R 2 K 2 - 1 R 2

In this case, given the predetermined value of R1 = 100kΩ (the internal resistor), the quality factor is set solely by the value of the resistor R2.

R2 can be calculated based on the desired value of Q as the first step of the design procedure with the following equation:

Equation 9. R 2 = R 1 K - 1 Q 2

For the gain of 2 for the LMP8601-Q1, the result is:

Equation 10. R 2 = R 1 Q 2

For the gain of 5 for the LMP8602-Q1, the result is:

Equation 11. R 2 = R 1 4 Q 2

For the gain of 10 for the LMP8603-Q1, the result is:

Equation 12. R 2 = R 1 9 Q 2

For instance, the value of Q can be set to 0.5√2 to create a Butterworth response, to 1/√3 to create a Bessel response, or a 0.5 to create a critically damped response. After the value of R2 has been found, the second and last step of the design procedure is to calculate the required value of C to give the desired low-pass cut-off frequency using:

Equation 13. C 1 = K - 1 Q R 1 ω 0

For the gain = 2, the result is:

Equation 14. C = Q R 1 ω 0

The gain = 5 results in:

Equation 15. C 1 = 4 Q R 1 ω 0

The gain = 10 gives:

Equation 16. C 1 = 9 Q R 1 ω 0

For C2 the value is calculated with:

Equation 17. C 2 = C 1 K 2 - 1

For a gain = 2:

Equation 18. C2 = C1

Or for a gain = 5:

Equation 19. C 2 = C 1 4

And for a gain = 10:

Equation 20. C 2 = C 1 9

Note that the frequency response achieved using this procedure is only accurate if the cut-off frequency of the second-order filter is much smaller than the intrinsic 60kHz, low-pass filter. In other words, select the frequency response of the LMP8601-Q1 circuit so that the internal poles do not affect the external second-order filter.