SNOSAR2I September   2008  – June 2026 LMP8601-Q1 , LMP8602-Q1 , LMP8603-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics: Vs = 3.3V
    6. 5.6 Electrical Characteristics: Vs = 5V
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
      1. 6.1.1 Theory of Operation
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Offset Input Pin
      2. 6.3.2 Additional Second-Order Low-Pass Filter
    4. 6.4 Device Functional Modes
      1. 6.4.1 Gain Adjustment
        1. 6.4.1.1 Reducing Gain
        2. 6.4.1.2 Increasing Gain
      2. 6.4.2 Driving Switched Capacitive Loads
  8. 7 Application and Implementation
    1. 7.1 Typical Applications
      1. 7.1.1 High-Side, Current-Sensing Application
        1. 7.1.1.1 Design Requirements
        2. 7.1.1.2 Detailed Design Procedure
        3. 7.1.1.3 Application Curve
      2. 7.1.2 Low-Side, Current-Sensing Application
      3. 7.1.3 Battery Current Monitor Application
      4. 7.1.4 Advanced Battery Charger Application
      5. 7.1.5 Current Loop Receiver Application
      6. 7.1.6 Power Supply Recommendations
      7. 7.1.7 Layout
        1. 7.1.7.1 Layout Guidelines
        2. 7.1.7.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
      2. 8.2.2 Related Links
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Layout Guidelines

The traces leading to and from the sense resistor can be significant error sources. With small value sense resistors (< 100mΩ), any trace resistance shared with the load current can cause significant errors.

The amplifier inputs must be directly connected to the sense resistor pads using Kelvin or 4-wire connection techniques. The traces must be one continuous piece of copper from the sense resistor pad to the amplifier input pin pad, and preferably on the same copper layer with minimal vias or connectors. This can be important around the sense resistor if the resistor is generating any significant heat gradients.

To minimize noise pickup and thermal errors, the input traces must be treated as a differential signal pair and routed tightly together with a direct path to the input pins. The input traces must be run away from noise sources, such as digital lines, switching supplies or motor drive lines. Remember that these traces can contain high voltage, and must have the appropriate trace routing clearances.

Since the sense traces only carry the amplifier bias current, the connecting input traces can be thinner, signal level traces. Excessive Resistance in the trace must also be avoided.

The paths of the traces must be identical, including connectors and vias, so that any errors are equal and cancel.

The sense resistor heats up as the load increases. As the resistor heats up, the resistance generally increases, which causes a change in the readings. The sense resistor must have as much heatsinking as possible to remove this heat through the use of heatsinks or large copper areas coupled to the resistor pads. A reading drifting over time after turnon can typically be traced back to sense resistor heating.