SNOSAR2I September 2008 – June 2026 LMP8601-Q1 , LMP8602-Q1 , LMP8603-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| INPUT | ||||||
| VCM | Common-mode input range(1) | TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
–22 | 60 | V | |
| RCM | Input impedance common-mode, DGK package and LMP8601EDRQ1 |
0V < VCM < 60V, | 295 | kΩ | ||
| 0V < VCM < 60V, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
250 | 350 | ||||
| -20V < VCM < 0V, | 193 | |||||
| -20V < VCM < 0V, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
165 | 250 | ||||
| Input impedance common-mode D package |
0V < VCM < 60V, | 450 | ||||
| 0V < VCM < 60V, TA = -40°C to +125°C | 250 | 650 | ||||
| -20V < VCM < 0V, | 450 | |||||
| -20V < VCM < 0V, TA = -40°C to +125°C | 250 | 650 | ||||
| RDM | Input impedance differential-mode, DGK package and LMP8601EDRQ1 |
0V < VCM < 60V, | 590 | kΩ | ||
| 0V < VCM < 60V, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
500 | 700 | ||||
| -20V < VCM < 0V, | 386 | |||||
| -20V < VCM < 0V, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
300 | 500 | ||||
| Input impedance differential-mode D package |
0V < VCM < 60V, | 900 | ||||
| 0V < VCM < 60V, TA = -40°C to +125°C | 500 | 1300 | ||||
| -20V < VCM < 0V, | 900 | |||||
| -20V < VCM < 0V, TA = -40°C to +125°C | 500 | 1300 | ||||
| Vos | Offset voltage, input referred | VCM = VS / 2, | ±0.15 | ±1 | mV | |
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
–2 | 2 | ||||
| dVos/dT | Offset voltage drift | TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
±10 | µV/℃ | ||
| PSRR | Power supply rejection ratio, input referred | VCM = VS / 2, 4.5V ≤ VS ≤ 5.5V, | ±32 | µV/V | ||
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
±320 | µV/V | ||||
| OUTPUT | ||||||
| AV | Total gain | LMP8601-Q1 | 19.9 | 20 | 20.1 | V/V |
| LMP8602-Q1 | 49.75 | 50 | 50.25 | |||
| LMP8603-Q1 | 99.5 | 100 | 100.5 | |||
| GERR | Gain error | ±0.5 | % | |||
| Gain error drift | TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
±2.8 | ±20 | ppm/°C | ||
| Maximum capacitive load | No sustained oscillations, no isolation resistor | 100 | pF | |||
| FREQUENCY RESPONSE | ||||||
| BW | Bandwidth | 60 | kHz | |||
| SR | Slew rate (Rising) | OFFSET = VS, VSense = ± 0.25 V, | 0.83 | V/µs | ||
| Slew rate (Falling) | OFFSET = VS, VSense = ± 0.25 V, | 0.83 | ||||
| NOISE | ||||||
| Ven | Input-referred voltage noise | 0.1Hz - 10Hz, 6 sigma, | 17.5 | µVP-P | ||
| 1 kHz, | 890 | nV/√Hz | ||||
| POWER SUPPLY | ||||||
| IS | Supply current | 1.1 | mA | |||
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
0.45 | 1.5 | ||||
| REFERENCE | ||||||
Midscale offset scaling accuracy (Reference Divider Accuracy) |
LMP8601-Q1 | ±0.15 | ±0.50 | % |
||
| LMP8602-Q1 | ±0.25 | ±1 | ||||
| LMP8603-Q1 | ±0.45 | ±1.5 | ||||
| PREAMPLIFIER | ||||||
| CMRR | Common-mode rejection ratio, input referred | -20V < VCM < 60V, | 105 | dB | ||
| -20V < VCM < 60V, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
90 | |||||
| f = 1kHz | 96 | |||||
| f = 10kHz | 83 | |||||
| K1 | Preamplifier gain | 9.95 | 10.0 | 10.05 | V/V | |
| Vos_P | Preamplifier offset voltage, input referred | VCM = VS / 2, | ±0.15 | ± 1 | mV | |
| RF-INT | Preamplifier output impedance resistor | 100 | kΩ | |||
| TA = -40°C to +125°C | 99 | 101 | ||||
| RF-INT | Preamplifier output impedance resistor | TA = -40°C to +150°C, LMP8601EDRQ1 only | 97 | 103 | kΩ | |
| TCRF-INT | Preamplifier output impedance resistor drift | TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
±5 | ±50 | ppm/°C | |
| A1 VOUT | Swing to ground, RL = No Load | 2 | mV | |||
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
10 | |||||
| A1 Swing to Vs (Power supply rail), RL = No Load |
4.985 | V | ||||
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
4.95 | |||||
| OUTPUT BUFFER | ||||||
| Vos_B | Buffer Stage input offset voltage, input referred | 0 V ≤ VCM ≤ VS | ±0.5 | ± 2 | mV | |
| 0 V ≤ VCM ≤ VS , TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
± 2.5 | |||||
| K2 | Output buffer gain | LMP8601-Q1 | 1.99 | 2 | 2.01 | V/V |
| LMP8602-Q1 | 4.975 | 5 | 5.025 | |||
| LMP8603-Q1 | 9.95 | 10.0 | 10.05 | |||
| IB_B | Input bias current of A2 | ±2 | pA | |||
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
±20 | nA | ||||
| A2 VOUT | Swing to ground, RL = 100kΩ to Vs | LMP8601-Q1 | 4 | mV | ||
| LMP8601-Q1, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
20 | |||||
| LMP8602-Q1 | 10 | |||||
| LMP8602-Q1, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
40 | |||||
| LMP8603-Q1 | 10 | |||||
| LMP8603-Q1, TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
80 | |||||
| Swing to Vs (Power supply rail), RL = 100kΩ to ground |
4.99 | V | ||||
| TA = -40°C to +125°C TA = -40°C to +150°C, LMP8601EDRQ1 |
4.98 | |||||
| ISC | Output short-circuit current | Sourcing, VIN = VS, VOUT = GND | -60 | -42 | -25 | mA |
| Sinking, VIN = GND, VOUT = VS | 30 | 48 | 65 | |||