SNOSAR2I September 2008 – June 2026 LMP8601-Q1 , LMP8602-Q1 , LMP8603-Q1
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) HBM ESD classification level 2, all pins except 1 and 8 |
±2000 | V | |
| Human body model (HBM), per AEC Q100-002(1) HBM ESD classification level 3A, pins 1 and 8 |
±4000 | ||||
| Charged device model (CDM), per AEC Q100-011 CDM ESD classification level C6 |
±1000 | ||||