SNOSDM8 December   2025 TLV9020L-Q1 , TLV9030L-Q1

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
    1. 4.1 Pin Functions: TLV9020L-Q1 and TLV9030L-Q1 Single
    2. 4.2 Pin Configurations: TLV9022L-Q1 and TLV9032L-Q1 Dual
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information - Single
    5. 5.5 Thermal Information - Dual
    6. 5.6 Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
    4. 6.4 Device Functional Modes
      1. 6.4.1 Outputs
        1. 6.4.1.1 TLV902xL-Q1 Open-Drain Output
        2. 6.4.1.2 TLV903xL-Q1 Push-Pull Output
      2. 6.4.2 Power-On Reset (POR)
        1. 6.4.2.1 TLV902xL-Q1 Open Drain Output POR Behavior
        2. 6.4.2.2 TLV903xL-Q1 Push-Pull Output POR Behavior
      3. 6.4.3 Output Latching
        1. 6.4.3.1 "L1" and "L2" Power-On Options
        2. 6.4.3.2 TLV902xL1-Q1 Open-Drain Latch Behavior
        3. 6.4.3.3 TLV902xL2-Q1 Open-Drain Latch Behavior
        4. 6.4.3.4 TLV903xL1-Q1 Push-Pull Latch Behavior
        5. 6.4.3.5 TLV903xL2-Q1 Push-Pull Latch Behavior
        6. 6.4.3.6 Clear (CLR) Input
      4. 6.4.4 Inputs
        1. 6.4.4.1 Rail to Rail Input
        2. 6.4.4.2 Fail-Safe Inputs
        3. 6.4.4.3 Input Protection
        4. 6.4.4.4 Internal Hysteresis
        5. 6.4.4.5 Unused Inputs
  8. 7 Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Basic Comparator Definitions
        1. 7.1.1.1 Operation
        2. 7.1.1.2 Propagation Delay
        3. 7.1.1.3 Overdrive Voltage
    2. 7.2 Typical Applications
      1. 7.2.1 Window Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Feature Description

The unique feature of the TLV902xL-Q1 and TLV903xL-Q1 is the output latching capability. The output latches upon the first threshold crossing to allow capturing of an event or error condition without the full attention of a system controller. This allows events to be captured at start up while the system controller is still initializing. The system controller can reset the latch after performing any needed tasks. The user has the option of the output being un-latched at power-on ("L1" option), or latched at power-up ("L2" option).

These comparators also feature fault-tolerant inputs that can go up to 6V without damage with no output phase inversion. This makes this family of comparators designed for precision voltage monitoring in harsh, noisy environments.